Original Page
Actual product may vary
RevPI Connect+ 32GB
Product ID: Z9000032
GTIN:
Revolution Pi Connect+ based on Raspberry Pi Compute module 3+.
Quad-Core with 1.2 GHz and 1 GB RAM and a 32 Gbyte eMMC Flash
memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI
socket and a Micro-USB socket. As an operating system the device has
an adapted version of Raspbian with RT-Patch, housing dimensions (H
x W x D): 96 x 45 x 110.5...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Revolution Pi Connect+ based on Raspberry Pi Compute module 3+. Quad-Core with 1.2 GHz and 1 GB RAM and a 32 Gbyte eMMC Flash memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI socket and a Micro-USB socket. As an operating system the device has an adapted version of Raspbian with RT-Patch, housing dimensions (H x W x D): 96 x 45 x 110.5 mm, protection type: IP 20.
General data
| Approval | CE |
Technical data
Electrical data
| Supply voltage (V) |
12
24 |
| Type of supply voltage U1 | DC |
Inputs
| Number of digital inputs |
1
1 |
Environmental data
| Ambient temperature |
-40
55 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Protection type, housing | IP20 |
Mechanical data
| Housing material | Plastic |
| Height dimension | 96 |
| Width dimension | 45 |
| Depth dimension | 110.5 |
| Net weight | 224 |
| Gross weight | 230 |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001413 |
English
Data Sheets
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:RevPI Connect+ (1005303-01)
File Size:0.1 MB
Date:04.02.2020