Original Page
Actual product may vary
RevPi Core 3
Product ID: Z9000001
GTIN:
RevPi Core 3 modules based on Rasperry Pi Compute module 3,
customised Raspbian including RT Patch, housing dimensions (H x W x D):
96 x 22.5 x 110.5 mm, protection type: IP 20, interfaces: 2 x USB 2.0 A
(each 500 mA load capacity) 1 x Micro USB 1 x Micro HDMI 1 x RJ45(Ethernet)
10/100 Mbit/s, RAM: 1 GB, Flash memory: 4 GB.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA |
Technical data
Mechanical data
| Height dimension | 96 |
| Width dimension | 22.5 |
| Depth dimension | 110.5 |
| Net weight | 126 |
| Gross weight | 136 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27242290 |
| ETIM Version | ETIM-7.0 |
English
Application Notes
Application Note PSS4000 ModbusTCP RevPi
Description:PSSu H PLC1 FS SN SD, PSSu H PLC1 FS DP SN SD, RevPi Core 3 (1004733)
File Size:1.8 MB
Date:06.05.2024