Original Page
Actual product may vary
PIT gb es2
Product ID: G1000011
GTIN: 4046548089646
PITgatebox E-STOP pushbutton, with signal contact, turn to release,
(spare part). Mounting hole: 22.3mm
Technical data
Emergency stop
| Release type emergency stop | Turn release |
Environmental data
| Ambient temperature | -25 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Height dimension | 42.1 mm |
| Width dimension | 29.8 mm |
| Depth dimension | 29.8 mm |
| Net weight | 19 g |
| Gross weight | 21 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548089646 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PIT gb es1, PIT gb es2
File Size:0.1 MB
Date:12.06.2023
Operating Manual
Operat.Manual PIT gb
Description:PIT gb, PIT gb es1, PIT gb push button, PIT gb key button, PIT gb key switch, PIT gb color covers, PIT gb blind cover, PIT gb es2, PIT gb fixing spanner, PIT gb stop push button, PIT gb selector switch, PIT gb signal indicator, PIT gb spare part key (1004627-07)
File Size:1.9 MB
Date:16.07.2025