Original Page
Actual product may vary
PIT gb KLLE
Product ID: G1000004
GTIN: 4046548088953
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 1 NO), key switch (2 NO), 12‑pin M12
male connector, incl. colour cap set
General data
| Approval |
CE
UL/cUL UKCA EAC (Eurasian) |
| Self-monitored | no |
| Lamp | LED |
| Lamp colour | white |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 12 W |
| Min. contact current | 1 mA |
Emergency stop
| Number, E-STOP N/C | 2 |
| Release type emergency stop | Turn release |
| Switch cap. E-STOP to standard | EN 60947-5-1 |
| Contact material E-STOP | Au |
Push button
| Number, pushbutton | 2 |
| Number of pushbutton N/O | 2 |
| Switch cap. p/b to standard | EN 60947-5-1 |
| Contact material pushbutton | Ag |
Key-operated switch
| Number, key switch | 1 |
| Number of key switch N/O | 2 |
| Switch cap. key switch stand. | EN 60947-5-1 |
| Contact material key switch | Ag |
Environmental data
| Ambient temperature | -20 °C |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP65 |
| UL enclosure type | type 1 |
Mechanical data
| Mounting position | any |
| Connection type | M12, 12-pin male |
| Housing material | Zn |
| Height dimension | 293 mm |
| Width dimension | 40 mm |
| Depth dimension | 40 mm |
| Net weight | 800 g |
| Gross weight | 1200 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371228 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001028 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548088953 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PIT gb color cover wh s1
G1000013
PITgatebox coloured discs for the illuminated pushbuttons, white, IECstart icon,
pack of 10
PIT gb color cover wh s2
G1000014
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC ONicon,
pack of 10
PIT gb color cover wh s3
G1000015
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC
unlocking icon, pack of 10
PIT gb color cover wh s4
G1000016
PITgatebox coloured discs for the illuminated pushbuttons, white, IEClocking icon,
pack of 10
PIT gb color cover bl s5
G1000017
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECrequest icon,
pack of 10
PIT gb color cover bl s6
G1000018
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECreset icon,
pack of 10
PIT gb color cover bl s4
G1000019
PITgatebox coloured discs for the illuminated pushbuttons, blue, IEClocking icon,
pack of 10
Obligatory accessories
PSEN cable M12-12sf 2m
570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 2m
PSEN cable M12-12sf 3m
570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN cable M12-12sf 5m
570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN cable M12-12sf 10m
570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN cable M12-12sf 20m
570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN cable M12-12sf 30m
570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN cable M12-12sf 50m
570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
Alternative
PIT gb BLLE y
G1000003
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 key switch (1 NO), 12‑
pin M12 male connector, incl. colour cap set
PIT gb LLLE
G1000001
PITgatebox (pushbutton unit), housing with E-STOP (2 NC) and 3illuminated
pushbuttons, 12‑pin M12 male connector, incl. colour cap set
PIT gb CLLE y
G1000002
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 blind plug, 12‑pin M12
male connector, incl. colour cap set
Suitable for
PSEN sl-0.5p 1.1 / PSEN sl-0.5 1unit
570500
Safety locking device PSENslock, coded, with electromagnetic
guard locking, with safety switch and actuator (standard), guard locking
for process protection, holding force 500 N, 8-pin M12 male connector,
series connection
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PSEN ml b 1.1 unit
570400
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with power reset, 8-pin M12 maleconnector, 0.23
m cable, single connection
PSEN sl-1.0p 1.1 / PSEN sl-1.0 1unit
570600
Safety locking device PSENslock, coded, with electromagnetic
guard locking, with safety switch and actuator (standard), guard locking
for process protection, holding force 1000 N, 8-pin M12 male connector,
series connection
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PSEN ml s 1.1 unit
570406
Safety guard locking device PSENmlock, coded, with safety switch and
actuator, with guard locking, with power reset, 12-pin M12 maleconnector,
0.23 m cable, series connection