Original Page
Actual product may vary
Cable/XX/M23-19SF/XXX-XXXX/X/002/0Q25/XX
Product ID: C1000071
GTIN:
Connection cable, 19-pin M23 female connector, straight, N-coded,
conductor cross section: 19 x 0.25 mm², cable length: 2 m
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Type of rated voltage U1 | AC/DC |
| Rated current | 2 |
| Typ. conductor resistance K1 | 87.5 Ohm/km |
| Insulation resistance cable K1 | > 2.5 MOhm/KFT |
Environmental data
| Ambient temperature |
-40
80 |
| Pollution degree clear.&creep. | 3 |
Mechanical data
| Connector type 1 | |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | |
| Matl threaded ring conn 1 | |
| Contact surfaces material 1 | |
| Seal material | |
| Material of sockets | |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Length cable | 2 |
| Tolerance of cable length K1 | |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 8 x Ø |
| Max. outside diameter cable K1 |
8.05
8.05 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Shielding K1 | no |
| Number of conductors | 19 |
| Approvals for cable K1 |
UL AWM-Style 20233
UL/CSA |
| Approvals for connector 1 | UL94 V-0 |
| Halogen-free | yes |
| Oil resistance | |
| Flame resistance |
CSA FT-2
UL AWM 20233 UL VW1 |
| Torque interlocking screw | 2.0 Nm |
| Net weight | 226 |
| Gross weight | 266 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | < 4 % |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
English
Certifications
Data Sheets
Data sheet Cable M23 s 19p
Description:Cable M23 s 19p (1006977-02)
File Size:0.2 MB
Date:11.12.2024
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:Cable M23 s 19p
File Size:1.0 MB
Date:27.05.2024