Original Page
Actual product may vary
PSEN sc cable M12-17sf sh, 5m
Product ID: C1000064
GTIN: 4046548107234
Connection cable for PSENscan, 17-pin M12 female connector, straight, A-
coded, shielded, cable length: 5 m
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 1.5 |
| Typ. cond.resist. data cab. K1 |
Environmental data
| Ambient temperature |
-40
80 |
Mechanical data
| Connector type 1 | 17-pin M12 female connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Matl threaded ring conn 1 | CuZn nickel-plated |
| Contact surfaces material 1 | CuZn, gold-plated |
| Seal material | FKM |
| Material of sockets | CuZn |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Length cable | 5 |
| Tolerance of cable length K1 | |
| Material shield surface K1 | Cu |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | 8 x Ø |
| Max. outside diameter cable K1 |
7.75
7.75 |
| Insulation mat. data cable K1 | PP |
| Insul. mat. supply cable K1 | PP |
| Diameter data line AWG K1 | 28 |
| Cross section data cable K1 | |
| Cross section UB cable K1 | |
| Shielding K1 | yes |
| Type of shielding K1 | Braided tinned copper |
| Number of conductors | 17 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance |
UL FT2
UL 20233 |
| Torque interlocking screw | 0.4 Nm |
| Net weight | 375 |
| Gross weight | 377 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548107234 |
| Volume | 1.083 dm3 |
| Harmonized System Code | 85444210 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sheet PSEN sc cable M12 17p sh
Description:PSEN sc cable M12 17p sh (1006500-01)
File Size:0.2 MB
Date:20.12.2022
Manufacturers declarations
EU/EC-Declaration of Conformity
Description:PSEN sc cable CAT5e M12-M12 8p, PSEN sc Cable M12 17p, PSEN sc cable M12 17p sh (1005694-01)
File Size:0.1 MB
Date:16.03.2021
UK Declaration of Conformity (UKCA)
Description:PSEN sc cable CAT5e M12-M12 8p, PSEN sc Cable M12 17p, PSEN sc cable M12 17p sh
File Size:0.1 MB
Date:25.04.2022