Original Page
Cable/XX/M12-12AF/XXX-XXXX/A/003/Q250/SO
Product ID: C1000051
GTIN: 4046548104837
Connection cable, PUR, yellow, RAL1003, 12-pin, socket angled M12, on
open line end, A-coded, cable length: 3 m, special orientation of the
coding.
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Rated current | 2 |
| Typ. conductor resistance K1 | Max. 84 Ohm/km at 20 °C |
Environmental data
| Ambient temperature |
-30
80 |
| Pollution degree clear.&creep. | 2 |
Mechanical data
| Connector type 1 | 12-pin M12 female connector |
| Shape of connector type 1 | angled |
| Coding of M12 connector 1 | A coded |
| Matl threaded ring conn 1 | GD-Zn, Ni |
| Contact surfaces material 1 | CuZn, Ni b/Au 0.2 gal. |
| Seal material | FPM |
| Material of sockets | CuSn |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Cable type K1 | LiF9Y11Y |
| Length cable | 3 |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | 6 x Ø |
| Max. outside diameter cable K1 |
5.9
5.9 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Shielding K1 | no |
| Number of conductors | 12 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL 94 HB |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance |
UL Cable Flame, FT1
DIN EN 60332-1-2 (60 sec.) |
| Torque interlocking screw | 0.6 Nm |
| Net weight | 171 |
| Gross weight | 173 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548104837 |
| Volume | 0.545 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Certificate (UL) E470625
Description:PSS67/PDP67 Cable M12 8p, PSEN Cable M12 8p, PSEN Cable M12-M12 8p, PSEN cable M12 12p, PSEN op Cable M12 12p, Cable M12-M12 5p, Cable M12 5p, Cable M12 12p, Cable Ethernet M12-M12 4p, Connector M12 5p, Cable PW M12-M12 5p, Cable PW M12 5p, Cable M12 s 12p
File Size:0.3 MB
Date:04.06.2025
Data Sheets
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p, Cable M12 12p
File Size:0.1 MB
Date:07.02.2022
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p, Cable M12 12p
File Size:0.1 MB
Date:07.02.2022