Cable/CA/M12-5AFX/A/010/XXXX/SH
| Approval |
CE
UKCA cULus Listed |
| Rated current | 4 |
| Typ. cond.resist. data cab. K1 | <=87.5 Ohm/km at 20 °C |
| Insulation resistance cable K1 | > 2.5 MOhm/KFT |
| Typ. characteristic imped. K1 | 120 Ohm ± 15 Ohm |
| Ambient temperature |
-40
80 |
| Pollution degree clear.&creep. | 3 |
| Connector type 1 | 5-pin M12 female connector |
| Shape of connector type 1 | angled |
| Coding of M12 connector 1 | A coded |
| Matl threaded ring conn 1 | CuZn nickel-plated |
| Contact surfaces material 1 | CuZn, Ni b/Au 0.2 gal. |
| Seal material | FKM |
| Material of sockets | CuZn |
| Cable material K1 | Cu |
| Length cable | 10 |
| Material shield surface K1 | Cu |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | 12 x Ø |
| Max. outside diameter cable K1 |
7.7
7.7 |
| Insulation mat. data cable K1 | FM-PE |
| Insul. mat. supply cable K1 | HD-PE |
| Diameter data line AWG K1 | 24 |
| Cross section data cable K1 | 0.22mm² |
| Cross section UB cable K1 | 0.50mm² |
| Cross section shield cable K1 | 0.50mm² |
| Stranding K1 |
(1x2xAWG24+Al)+(1x2xAWG21+Al)
Around shielding |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Number of conductors | 5 |
| Approvals for cable K1 |
CSA AWM I/II A/B
UL AWM-Style 20233 |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance |
UL FT2
UL 20233 |
| Torque interlocking screw | 0.4 Nm |
| Net weight | 752 |
| Gross weight | 762 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548104622 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Certificate (UL) E470625
Description:PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN Converter M8-M12, PSEN op Cable M12-M12 5p sh, PSEN op Cable M12 4p, PSEN sc Cable M12 17p, Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p
Data Sheets
Data sheet Cable CAN M12 5p
Description:Cable CAN M12 5p (1005788-03)
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p, Cable M12 12p
UK Declaration of Conformity (UKCA)
Description:Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p, Cable M12 12p
Operating Manual
Operat. Man. PSEN rd1.2/rd1.2 F-FOV
Description:PSEN rd1.x I/O PN analys. unit, PSEN rd1.2 sensor, PSEN rd1.x I/O analysing unit, PSEN rd1.x SD I/O FSoE analys., PSEN rd1.2 F-FOV sensor, Cable CAN M12 5p, Cable CAN M12-M12 5p, Connector M12 5p (1005736-07)
Operat. Man. PSEN rd1.1
Description:PSEN rd1.x I/O PN analys. unit, PSEN rd1.1 sensor, PSEN rd1.1 sensor shield kit, PSEN rd1.x I/O analysing unit, PSEN rd1.x SD I/O FSoE analys., Cable CAN M12 5p, Cable CAN M12-M12 5p, Connector M12 5p (1005737-08)