Original Page
Actual product may vary
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK
Product ID: C1000019
GTIN: 4046548102451
Connection lead, 5-pin M12 male connector, straight, A-coded on 5-
pin M12 female connector, straight, A-coded, conductor cross section: 5x 0.34
mm², cable length: 20 m
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Rated current | 4 |
| Typ. conductor resistance K1 | <=55.4 Ohm/km at 20 °C |
Environmental data
| Ambient temperature |
-40
85 |
| Ambient temp. with UL | 80 °C |
| Pollution degree clear.&creep. | 3 |
Mechanical data
| Connector type 1 | 5-pin M12 female connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 male connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Matl threaded ring conn 1 | CuZn nickel-plated |
| Matl threaded ring conn 2 | CuZn nickel-plated |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Seal material | FKM |
| Material of pins | CuZn |
| Material of sockets | CuZn |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Cable type K1 | LiF9Y11Y |
| Length cable | 20 |
| Colour cable insulation 1 | Black |
| Housing colour | Yellow, similar to RAL 1004 |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 8 x Ø |
| Max. outside diameter cable K1 |
5.5
5.5 |
| Conductor cross section |
0.34
0.34 |
| Cable cross section AWG K1 | 22 |
| Stranding K1 | 5 cores round filler |
| Shielding K1 | no |
| Number of conductors | 5 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL94 V-2 |
| Approvals for connector 2 | UL94 V-2 |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance |
UL 20233
DIN EN 60332-1-2 FT2 |
| Torque interlocking screw | 0.4 Nm |
| Net weight | 741 |
| Gross weight | 746 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548102451 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444210 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Certificate (UL) E470625
Description:PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN Converter M8-M12, PSEN op Cable M12-M12 5p sh, PSEN op Cable M12 4p, PSEN sc Cable M12 17p, Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p
File Size:0.4 MB
Date:03.08.2022
Data Sheets
Data sheet Cable FC M12 a-M12 s 5p
Description:Cable FC M12 s-M12 s 5p (1006088-01)
File Size:0.2 MB
Date:08.03.2022
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p, Cable M12 12p
File Size:0.1 MB
Date:07.02.2022
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:Cable FC M12 s-M12 s 5p, Cable FC M12 a-M12 s 5p, Cable FC M12 s 5p, Cable CAN M12 5p, Cable CAN M12-M12 5p, Cable M12 12p
File Size:0.1 MB
Date:07.02.2022