Original Page
Actual product may vary
Cable/PW/M12-5SMX/M12-5SFX/L/020/1Q50/BK
Product ID: C1000014
GTIN: 4046548102567
Connection lead, power supply, 5-pin M12 male connector, straight, L-
coded on 5-pin female connector, straight, L-coded,
conductor cross section: 5 x 1.5 mm², 12 A, cable length: 20 m
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Rated current | 12 |
| Typ. conductor resistance K1 | 58 Ohm/km |
| Specific contact resistance K1 | >= 1E+16 Ohm*cm |
Environmental data
| Ambient temperature |
-30
90 |
| Ambient temp. with UL | 80 °C |
| Clearance & creepage dist. to | IEC 60664-1 |
| Pollution degree clear.&creep. | 2 |
Mechanical data
| Connector type 1 | 5-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | |
| Connector type 2 | 5-pin M12 female connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | |
| Matl threaded ring conn 1 | |
| Matl threaded ring conn 2 | |
| Contact surfaces material 1 | Ni b / Au 0.2 gal. |
| Contact surfaces material 2 | Ni b / Au 0.2 gal. |
| Seal material | FPM |
| Material of pins | CuNi |
| Material of sockets | CuNi |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Cable type K1 | Li9Y11Y |
| Length cable | 20 |
| Colour cable insulation 1 | Jet black RAL 9005 |
| Housing colour | Black |
| Material of cable insulation 1 | TPU / TPE-U |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. outside diameter cable K1 |
8
8 |
| Conductor cross section |
1.5
1.5 |
| Stranding K1 | 5 cores round filler |
| Shielding K1 | no |
| Number of conductors | 5 |
| Approvals for cable K1 | UL AWM-Style 20549 |
| Approvals for connector 1 | UL 94 HB |
| Approvals for connector 2 | UL 94 HB |
| Halogen-free | yes |
| Halogen-free to standard | DIN VDE 0472-815 |
| Oil resistance | resistant |
| Oil resistance to standard | DIN EN 60811-2-1 |
| Flame resistance | cULus 20549 |
| Torque interlocking screw | 0.6 Nm |
| Net weight | 3456 |
| Gross weight | 3468 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060307 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000001 |
| ETIM Reference Feature | EC003249 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548102567 |
| Volume | 6.534 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Certificate (UL) E470625
Description:PSS67/PDP67 Cable M12 8p, PSEN Cable M12 8p, PSEN Cable M12-M12 8p, PSEN cable M12 12p, PSEN op Cable M12 12p, Cable M12-M12 5p, Cable M12 5p, Cable M12 12p, Cable Ethernet M12-M12 4p, Connector M12 5p, Cable PW M12-M12 5p, Cable PW M12 5p, Cable M12 s 12p
File Size:0.3 MB
Date:04.06.2025
Data Sheets
Data sheet Cable M12-M12 5p
Description:Cable M12-M12 5p (1005743-02)
File Size:0.2 MB
Date:16.02.2023
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:Cable M12-M12 5p, Cable M12 5p, Cable PW M12-M12 5p, Cable PW M12 5p
File Size:0.1 MB
Date:25.04.2022