Cable/PW/M12-5SMX/M12-5SFX/L/003/1Q50/BK
| Approval |
CE
UKCA cULus Listed |
| Rated current | 12 |
| Typ. conductor resistance K1 | 58 Ohm/km |
| Specific contact resistance K1 | >= 1E+16 Ohm*cm |
| Ambient temperature |
-30
90 |
| Ambient temp. with UL | 80 °C |
| Clearance & creepage dist. to | IEC 60664-1 |
| Pollution degree clear.&creep. | 2 |
| Connector type 1 | 5-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | |
| Connector type 2 | 5-pin M12 female connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | |
| Matl threaded ring conn 1 | |
| Matl threaded ring conn 2 | |
| Contact surfaces material 1 | Ni b / Au 0.2 gal. |
| Contact surfaces material 2 | Ni b / Au 0.2 gal. |
| Seal material | FPM |
| Material of pins | CuNi |
| Material of sockets | CuNi |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Cable type K1 | Li9Y11Y |
| Length cable | 3 |
| Colour cable insulation 1 | Jet black RAL 9005 |
| Housing colour | Black |
| Material of cable insulation 1 | TPU / TPE-U |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. outside diameter cable K1 |
8
8 |
| Conductor cross section |
1.5
1.5 |
| Stranding K1 | 5 cores round filler |
| Shielding K1 | no |
| Number of conductors | 5 |
| Approvals for cable K1 | UL AWM-Style 20549 |
| Approvals for connector 1 | UL 94 HB |
| Approvals for connector 2 | UL 94 HB |
| Halogen-free | yes |
| Halogen-free to standard | DIN VDE 0472-815 |
| Oil resistance | resistant |
| Oil resistance to standard | DIN EN 60811-2-1 |
| Flame resistance | cULus 20549 |
| Torque interlocking screw | 0.6 Nm |
| Net weight | 405 |
| Gross weight | 411 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060307 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000001 |
| ETIM Reference Feature | EC003249 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548102536 |
| Volume | 1.690 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Application Notes
Application Note Content
Description:PMCtendo DD4, PMCtendo AC_Zubehoer, PMI v326, PMI 5, PNOZ yh1, PNOZ yi1, PNOZ yi3, PNOZ yi4, PNOZ yo3, PNOZ yio3, PNOZ yo4, PNOZ yio4, PNOZ yi2, PNOZ yo1, PNOZ yio1, PNOZ yo2, PNOZ yio2, PSS 3047-3, PSS 3075-3, PSS BMP, PSS PS24, PSS CPU3, PSS DI2O Z, PSS DI2O T, PSS SB TRA, PMI-PRO, PCOM sec br2, PSSu H SB DP, PSSu H SB DN, PSSu H SB CAN, PSSu H F PN, PSSu H DP, PSSu H PLC1 FS SN SD, PSSu E F PS, PSSu E F PS1, PSSu E PD, PSSu E F 4DI, PSSu E F 4DO 0.5, PSSu E F DI OZ 2, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu E S RS232, PSSu BP, PSSu BS, PSSuniversal_Zubehoer, PSS u2 P0 F/S PN, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 ES 8DID, PSS u2 ES 8DOD 0.5A, PSS u2 ES 4IOL, PSS u2 B 4, PSS u2 B 1, Terminal Block PSS u2 T, SN Cable 4w, PSEN adapt PSS67/PDP67 4p, RJ45 Connector, PSS67/PDP67 Cable M12-M12 5p, PIT es Set, PIT es Set/1, PITreader, PITreader KEY, PITreader key adapter, PDP67 PN 8FDIO 4IOLS, PSEN bracket, PSEN cs1.1p, PSEN 3b3/b4/b5, PSEN cs2.1p, Spring Term. SDD ES, SDD ES PROFINET, PSEN Cable M12 8p, PSEN Y Junction M12-M12/M12, PSEN T Junction M12, PSEN Cable M12-M12 8p, PSEN cs3.1n, PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSENcode_Zubehoer, PSEN me1, PSEN me2, PSEN ml b 1.1, PSEN ml b 2.1, PSEN ml b 2.2, PSEN ml s 1.1, PSEN ml s 2.1, PSEN ml s 2.2, PSEN ml ba 1.1, PSEN ml ba 2.1, PSEN ml ba 2.2, PSEN ml sa 1.1, PSEN ml sa 2.1, PSEN ml sa 2.2, PSEN ml s 1.1 unit r, PSEN ml Y junction M12, PSEN ml end adapter, PSEN sl-1.0p 2.1/2.2, PSEN sg1c, PSEN sg2c, PSENvip, PIT si2.1, PSEN op Reflector, PSEN op4S, PSEN op 4F-s/1, PSEN op3.3, PSEN op67-69K/1, PSEN opII4H-s, PSEN opII muting box, PSEN opII muting arm, PSEN opII muting arm brack.kit, PSEN sc L, PSEN sc S, PSEN sc ME, PSEN me5, PSEN b5, PSEN ml door handle, PNOZ s3, PNOZ s4, PNOZ s9, PNOZsigma_Zubehoer, Spring term. PNOZ m B1, PNOZ s30, PNOZ mm0p, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1, PNOZ m EF EtherCAT FSoE, PNOZ m ES ETH, PNOZ m ES CC-Link, PNOZ m ES Profinet, PNOZ m EF 8DI4DO, PNOZ m EF 4DI4DOR, PNOZ m EF 4DI4DORD, PNOZ m EF 4AI, PNOZ m EF 1MM, PNOZ m EF 2MM, PNOZ m1p, PNOZ m0p, PNOZ m3p, PNOZ mo1p, PDP67 F 8DI ION, PDP67 F 8DI ION HP, PNOZ ml2p, PDP67 F 4 code, PDP67 Connector cs, PNOZ po3.3p, PNOZ ms2p, PNOZ e7p, PNOZ pe2p, PNOZmulti USB Memory, PMCprimo 16+, PMCprimo Drive1, PMCprimo Drive2_Zubehoer, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCtendo AC3, PMCprotego D.03/480V Base, PMCprotego D.48/480V Base, IndustrialPI 4, Cable PN RJ45 8p-M12 4p, Cable PN M12-M12 4p, Cable M12-M12 5p, Cable FC M12 s-M12 s 5p, Cable M12 5p, PDP67 Zubehör, Cable FC M12 s 5p, PIT gb (1002400)
Certifications
Certificate (UL) E470625
Description:PSS67/PDP67 Cable M12 8p, PSEN Cable M12 8p, PSEN Cable M12-M12 8p, PSEN cable M12 12p, PSEN op Cable M12 12p, Cable M12-M12 5p, Cable M12 5p, Cable M12 12p, Cable Ethernet M12-M12 4p, Connector M12 5p, Cable PW M12-M12 5p, Cable PW M12 5p, Cable M12 s 12p
Data Sheets
Data sheet Cable M12-M12 5p
Description:Cable M12-M12 5p (1005743-02)
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:Cable M12-M12 5p, Cable M12 5p, Cable PW M12-M12 5p, Cable PW M12 5p