Original Page
Actual product may vary
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN
Product ID: C1000004
GTIN: 4046548102369
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 20 m
General data
| Approval |
CE
UKCA UL Recognized Component |
Technical data
Electrical data
| Rated current | 1.5 |
| Typ. conductor resistance K1 | <=55.4 Ohm/km at 20 °C |
| Typ. characteristic imped. K1 | 100 Ohm ± 15 Ohm |
Environmental data
| Ambient temperature |
-40
90 |
| Ambient temp. with UL | -40 - 80 °C |
| Pollution degree clear.&creep. | 3 |
Mechanical data
| Connector type 1 | 8-pin RJ45 male connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 4-pin M12 male connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | |
| Matl threaded ring conn 2 | CuZn nickel-plated |
| Contact surfaces material 2 | CuZn, Ni b/Au 0.2 gal. |
| Material of pins | CuZn |
| Cable material K1 | Cu |
| Insulation material cable K1 | FEP (RoHS) |
| Cable type K1 | S/FTP |
| Length cable | 20 |
| Material shield surface K1 | CuZn |
| Category of cable K1 | Cat5e |
| Colour cable insulation 1 | Green, RAL6018 |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | 12 x Ø |
| Max. outside diameter cable K1 |
7.4
7.4 |
| Diameter data line AWG K1 | 22 |
| Stranding K1 |
twisted pair
(2x2xAWG22) |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Number of conductors | 4 |
| Approvals for cable K1 |
UL AWM-Style 21923
verified ANSI/TIA-568-C.2 |
| Halogen-free | no |
| Oil resistance | resistant |
| Flame resistance | UL FT2 |
| Torque interlocking screw | 0.4 Nm |
| Net weight | 1428 |
| Gross weight | 1438 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060307 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000001 |
| ETIM Reference Feature | EC003249 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548102369 |
| Volume | 3.388 dm3 |
| Harmonized System Code | 85444210 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Certificate (UL) E470625
Description:PSEN op Cable M12 4p sh, Cable PN RJ45 8p-M12 4p, Cable PN M12-M12 4p
File Size:0.2 MB
Date:28.07.2022
Data Sheets
Data sheet Cable PN RJ45 8p-M12 4p
Description:Cable PN RJ45 8p-M12 4p (1005841-02)
File Size:0.1 MB
Date:18.07.2022
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:Cable PN RJ45 8p-M12 4p, Cable PN M12-M12 4p
File Size:0.1 MB
Date:19.01.2022
UK Declaration of Conformity (UKCA)
Description:Cable PN RJ45 8p-M12 4p, Cable PN M12-M12 4p
File Size:0.1 MB
Date:19.01.2022