Original Page
Actual product may vary
PRBTcable X2/M12A8f/5m
Product ID: 9B000003
GTIN:
connection cable for PRBT 6; M12 female plug; A-coded; 8 pins;
4x2x0,23mm²; lenght 5,0m
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | UL Listed |
Technical data
Environmental data
| Ambient temperature |
0
45 |
Mechanical data
| Connector type 1 | 8-pin M12 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 9-pin D-Sub female connector |
| Length cable | 5 |
| Conductor cross section |
0.23
0.23 |
| Shielding K1 | yes |
| Number of conductors | 8 |
| Net weight | 480 |
| Gross weight | 500 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27389102 |
| ETIM Version | ETIM-7.0 |