Original Page
Actual product may vary
PRMS compress kit
Product ID: 9A000017
GTIN: 4046548088809
Kit consisting of 3 compression elements,
for use with pressure measuring foils of PRMS film kit:
First element: material silicone, colour yellow, thickness 21mm,
hardness shore AO 10.
Second element: material silicone, colour blue, thickness 14mm,
hardness shore A 30.
Third element: material silicone, colour black, thickness 7mm,
hardness shore A ...
More
Kit consisting of 3 compression elements, for use with pressure measuring foils of PRMS film kit: First element: material silicone, colour yellow, thickness 21mm, hardness shore AO 10. Second element: material silicone, colour blue, thickness 14mm, hardness shore A 30. Third element: material silicone, colour black, thickness 7mm, hardness shore A 70.
Technical data
Mechanical data
| Height dimension | 67 |
| Width dimension | 109 |
| Depth dimension | 109 |
| Net weight | 486 |
| Gross weight | 500 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27380291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 23101519 |
| GTIN | 4046548088809 |
| Volume | 0.847 dm3 |
| Harmonized System Code | 39269097 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |