Original Page
PMCcable M3/E1C5/010/1Q0/S1
Product ID: 8C000128
GTIN: 4046548101744
Power cable.
Cable assembled on both sides Crimp connectors <> con.15 round connector
8-pin.
No. of wires and cross section (4 × 1,0 + (2 × 0,5) + (2 × 0,34)) mm².
suitable for all PMC servo controllers (SC6, SI6) and the motors EZ301
to EZ303.
Length 10 m.
Important information: This item is at the end of the product lifecycle
and therefore will ...
More
Power cable. Cable assembled on both sides Crimp connectors <> con.15 round connector 8-pin. No. of wires and cross section (4 × 1,0 + (2 × 0,5) + (2 × 0,34)) mm². suitable for all PMC servo controllers (SC6, SI6) and the motors EZ301 to EZ303. Length 10 m. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Technical data
Mechanical data
| Connector type 1 | 9-pin M15 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | Crimp connector |
| Contact surfaces material 1 | Au |
| Cable material K1 | Cu |
| Insulation material cable K1 | TPE-E |
| Length cable | 10 |
| Material shield surface K1 | Cu tin-plated |
| Colour cable insulation 1 | Orange |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 5 x Ø |
| Cross section data cable K1 | (3x1.0+(2x0.50)+(2x0.34)) mm² |
| Shielding K1 | yes |
| Approvals for cable K1 | UL/CSA |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | IEC 60332-1:self-extinguishing |
| Net weight | 1820 |
| Gross weight | 1820 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060390 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000001 |
| ETIM Reference Feature | EC003248 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548101744 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PMCtendo AC_Zubehoer, PMC Cabel Power 8p, PMCtendo DD4_Zubehoer, PMCprotego, PMCtendo DD_Zubehoer, PMCtendo SZ_Zubehoer, PMC EZ_Zubehoer
File Size:0.1 MB
Date:11.05.2022
Operating Manual
Operat.Man. PMC Connection techn.
Description:PMC SI6, PMC SC6, PMC EZ_Zubehoer, PMC EZ (1006909-05)
File Size:1.6 MB
Date:11.11.2024