Original Page
PMCcable FD/G4G8/2m5/Q25/S1
Product ID: 8C000107
GTIN: 4046548101539
Encoder cable for EnDat 2.1/2.2 digital.
Cable assembled on both sides Sub-connector <> con.15 round connector
12-pin.
No. of wires and cross section (3 x 2 x 0,14 mm² + 2 x 0,25 mm²).
suitable for all PMC servo controllers (SC6, SI6, SD6/X4) and the motors
EZ301 to EZ303.
Length 2,5 m.
Important information: This item is at the end of the product...
More
Encoder cable for EnDat 2.1/2.2 digital. Cable assembled on both sides Sub-connector <> con.15 round connector 12-pin. No. of wires and cross section (3 x 2 x 0,14 mm² + 2 x 0,25 mm²). suitable for all PMC servo controllers (SC6, SI6, SD6/X4) and the motors EZ301 to EZ303. Length 2,5 m. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Technical data
Mechanical data
| Connector type 1 | P 12-pin M15 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 15-pin D-Sub male connector |
| Shape of connector type 2 | straight |
| Contact surfaces material 1 | Au |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Length cable | 2.5 |
| Material shield surface K1 | Cu tin-plated |
| Colour cable insulation 1 | Green |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 5 x Ø |
| Cross section data cable K1 | (3x2x0.14 + 2x0.25) mm² |
| Shielding K1 | yes |
| Approvals for cable K1 | UL/CSA |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | IEC 60332-1:self-extinguishing |
| Net weight | 830 |
| Gross weight | 830 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548101539 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Electrical CAD Data
Operating Manual
Operat.Man. PMC Connection techn.
Description:PMC SI6, PMC SC6, PMC EZ_Zubehoer, PMC EZ (1006909-05)
File Size:1.6 MB
Date:11.11.2024