Original Page
PMC power choke TEP4010-2US00 100A
Product ID: 8C000102
GTIN: 4046548100990
Netzdrossel TEP4010-2US00
Technical data:
Voltage range 3x 400 VAC.
Frequency range 50/60 Hz.
Nominal current 90 A.
Inductance 0,14 mH.
Required for drive controllers from SD6A34.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with you...
More
Netzdrossel TEP4010-2US00 Technical data: Voltage range 3x 400 VAC. Frequency range 50/60 Hz. Nominal current 90 A. Inductance 0,14 mH. Required for drive controllers from SD6A34. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Technical data
Electrical data
| Supply voltage with phases |
3×400 VAC, +32/−50 %, 50/60 Hz
3×480 VAC, +10/−58 %, 50/60 Hz |
Environmental data
| Ambient temperature |
0
40 |
| Protection type, housing | IP00 |
Mechanical data
| Height dimension | 235 |
| Width dimension | 219 |
| Depth dimension | 118 |
| Net weight | 9900 |
| Gross weight | 9900 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27420106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002563 |
| UNSPSC 25 | 39121012 |
| GTIN | 4046548100990 |
| Volume | 0 dm3 |
| Harmonized System Code | 85045000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Electrical CAD Data
Operating Manual
Operat.Man. PMC SI6/PS6
Description:PMC SI6, PMC DC-Link, PMC brakeresistor, PMC output choke, PMC power choke (1005342-12)
File Size:12.5 MB
Date:11.11.2024