Original Page
PMC output choke TEP3820-0CS41 17,5A
Product ID: 8C000100
GTIN: 4046548101072
Output choke TEP3820-0CS41
from a cable lenght > 50m, maximum of 100m
Technical data:
Voltage range 3x <480 VAC.
Frequency range 0-200 Hz.
Nominal current 17,5 A @ 4kHz / 15,2 A @ 8kHz.
Inductance 0,9 mH.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Ple...
More
Output choke TEP3820-0CS41 from a cable lenght > 50m, maximum of 100m Technical data: Voltage range 3x <480 VAC. Frequency range 0-200 Hz. Nominal current 17,5 A @ 4kHz / 15,2 A @ 8kHz. Inductance 0,9 mH. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Technical data
Electrical data
| Supply voltage with phases | 3 × 0 ... 480 VAC |
| Rated output current (4kHz)[A] | 17,5 A |
| Rated output current (8kHz)[A] | 15,2 A |
Environmental data
| Ambient temperature |
0
40 |
| Protection type, housing | IP00 |
Mechanical data
| Height dimension | 153 |
| Width dimension | 178 |
| Depth dimension | 88 |
| Net weight | 5900 |
| Gross weight | 5900 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27420107 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002563 |
| UNSPSC 25 | 39121012 |
| GTIN | 4046548101072 |
| Volume | 0 dm3 |
| Harmonized System Code | 85045000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Electrical CAD Data
Operating Manual
Operat.Man. PMC SC6
Description:PMC SC6, PMC DC-Link, PMC brakeresistor, PMC output choke (1005343-08)
File Size:9.7 MB
Date:11.11.2024
Operat.Man. PMC SI6/PS6
Description:PMC SI6, PMC DC-Link, PMC brakeresistor, PMC output choke, PMC power choke (1005342-12)
File Size:12.5 MB
Date:11.11.2024