Original Page
PMC brakeresistor FGFKQU31005/22R/2500W
Product ID: 8C000093
GTIN: 4046548101157
Braking resistoer for power supply PS6.
Technical data:
Type Steel-grid fixed resistor.
Resistance 22 Ohm.
Power 2500 W.
with temperature switch.
with UL certification.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ cont...
More
Braking resistoer for power supply PS6. Technical data: Type Steel-grid fixed resistor. Resistance 22 Ohm. Power 2500 W. with temperature switch. with UL certification. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Technical data
Environmental data
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 355 |
| Width dimension | 490 |
| Depth dimension | 260 |
| Net weight | 7500 |
| Gross weight | 7500 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023131 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 39121007 |
| GTIN | 4046548101157 |
| Volume | 0 dm3 |
| Harmonized System Code | 85332900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Electrical CAD Data
Operating Manual
Operat.Man. PMC SI6/PS6
Description:PMC SI6, PMC DC-Link, PMC brakeresistor, PMC output choke, PMC power choke (1005342-12)
File Size:12.5 MB
Date:11.11.2024