S1PN 400-500VAC 2c/o
| Approval |
CE
CCC UKCA |
| Supply voltage (V) | 400 - 500 V |
| Type of supply voltage U1 | AC |
| Power consumption AC | 8 VA |
| Max. device circuit breaker | Max. conductor cross section |
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Relay contact material | AgCdO |
| Addit. contact details relay | + 3.0 µm Au |
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -15 - 55 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 50082-2
EN 50081-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
| Mounting position | any |
| Housing material lower section | PPO UL 94 V0 |
| Housing material front plate | ABS UL 94 V0 |
| Housing material upper part | PPO UL 94 V0 |
| Connection terminal | Screw terminal |
| Terminal style | fixed |
| Flex. cond. c/s AWG info | 24 - 10 AWG |
| Height dimension | 87 mm |
| Width dimension | 22.5 mm |
| Depth dimension | 121 mm |
| Net weight | 125 g |
| Gross weight | 135 g |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27210127 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001441 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548006926 |
| Volume | 0.277 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:S95_22-5: PNOZ X7, PNOZ X7.1, PNOZ X1, PNOZ X2, PNOZ X2.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X2, P2HZ X3, P1HZ X1, PZE X4V, PZE X4, PNOZ X2.2, PNOZ XE1, PNOZ XE2, ZUZ, S1UM, S1IM, S3UM, S3UM/E, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, PDIA, S1EN, S1WP, S1PN
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:S95_22-5: PNOZ X7, PNOZ X7.1, PNOZ X1, PNOZ X2, PNOZ X2.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X2, P2HZ X3, P1HZ X1, PZE X4V, PZE X4, PNOZ X2.2, PNOZ XE1, PNOZ XE2, ZUZ, S1UM, S1IM, S3UM, S3UM/E, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, PDIA, S1EN, S1WP, S1PN
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:S95_22-5: PNOZ X7, PNOZ X7.1, PNOZ X1, PNOZ X2, PNOZ X2.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X2, P2HZ X3, P1HZ X1, PZE X4V, PZE X4, PNOZ X2.2, PNOZ XE1, PNOZ XE2, ZUZ, S1UM, S1IM, S3UM, S3UM/E, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, PDIA, S1EN, S1WP, S1PN
CAD 3D model (STEP - Product Model Data)
Description:S95_22-5: PNOZ X7, PNOZ X7.1, PNOZ X1, PNOZ X2, PNOZ X2.1, PNOZ X5J, PNOZ X5.1, PNOZ X5, P2HZ X2, P2HZ X3, P1HZ X1, PZE X4V, PZE X4, PNOZ X2.2, PNOZ XE1, PNOZ XE2, ZUZ, S1UM, S1IM, S3UM, S3UM/E, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, PDIA, S1EN, S1WP, S1PN
Additional Manual
Safety-related data S-Range
Description:S1SW P, P3WP3P, PMD s10, PMD s20, ZUZ, S1UM, S1IM, S3UM, S3UM/E, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, PFU6, S1EN, S1WP, S1PN (1002403-01)
Application Notes
Check list: Electronic monitoring relays
Description:S1SW P, P1E-2NK, PMD s10, PMD s20, S1UM, S1IM, S3UM, S3UM/E, S1UK, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN (1002304)
Certifications
Certificate (CQC) 2024010303682009
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN
Self Declaration (CCC (Self Declaration)) 2020970303000522
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN
Certificate (CQC) 2024010303682023
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN
Self Declaration (CCC (Self Declaration)) 2020970303000517
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN