Original Page
Actual product may vary
S1WP 4A 110-230VAC/DC UM 0-415VAC 0%
Product ID: 890004
GTIN: 4046548076752
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
415 V AC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 - AC/20 mA,
width = 22.5 mm, UB = 110 - 230 V AC/DC, measuring range from 0%.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CCC
CE UKCA cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 230 V |
| Type of supply voltage U1 | AC |
| Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
| U meas. range analogue input | 0 - 415 V |
| I meas. range analogue input | 4 A |
| Freq. meas. range analog i/p | 0 - 1000 Hz |
Output signals during generator operation
| Uout during generator mode | 0 - -10 V |
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Safety contacts: AC at UL | 250 V AC |
| Relay contact material | AgCdO |
| Addit. contact details relay | + 3.0 µm Au |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | 0 - 55 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Mechanical data
| Mounting position | any |
| Housing material lower section | PPO UL 94 V0 |
| Housing material front plate | ABS UL 94 V0 |
| Housing material upper part | PPO UL 94 V0 |
| Connection terminal | Screw terminal |
| Terminal style | fixed |
| Flex. cond. c/s AWG info | 24 - 10 AWG |
| Height dimension | 87 mm |
| Width dimension | 22.5 mm |
| Depth dimension | 121 mm |
| Net weight | 150 g |
| Gross weight | 160 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27210127 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002479 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548076752 |
| Volume | 0.272 dm3 |
| Harmonized System Code | 90303370 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
English
Certifications
Self Declaration (CCC (Self Declaration)) 2020970303000522
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN
File Size:0.4 MB
Date:14.10.2020
Self Declaration (CCC (Self Declaration)) 2020970303000517
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN
File Size:0.6 MB
Date:14.10.2020
Certificate (CQC) 2024010303682009
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN
File Size:4.6 MB
Date:26.08.2024
Certificate (CQC) 2024010303682023
Description:S1SW P, S1UM, S1IM, S3UM, S3UM/E, S1MN Ex, S1MN, S1MO Ex, S1MO, S1MS Ex, S1MS, S1EN, S1WP, S1PN
File Size:3.2 MB
Date:26.08.2024