PMCtendo SZ.71/1/1/2/7/K/H/30/00
Mo = 8.3 Nm Io = 8.0 A UN = 400 V nN = 3000 min-1 Jmot = 10.243 kgcm2 Encoder ECI 1118 EnDat2.2 single-turn; with brake. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Approval |
CE
UKCA |
| Protection type, housing | IP56 |
| Net weight | 10240 g |
| Gross weight | 13240 g |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27022602 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000034 |
| ETIM Reference Feature | EC001851 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548105377 |
| Volume | 0 dm3 |
| Harmonized System Code | 85015220 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:MotSZ_71_1127K: PMCtendo SZ
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:MotSZ_71_1127K: PMCtendo SZ
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:MotSZ_71_1127K: PMCtendo SZ
CAD 3D model (STEP - Product Model Data)
Description:MotSZ_71_1127K: PMCtendo SZ
Additional Manual
Connector pin assignment SZ motors
Description:PMCtendo SZ (22199-04)
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PMCtendo SZ
Operating Manual
System Description
PMC System Description Motion Control
Description:PMCprotego S3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base, PMCtendo SZ, PMC SI6, PMC SC6, PMC EZ (1005778-02)