PMCprotego D.03/000/0/0/2/110-230VAC
Technical Details at 3 x 230 V AC supply voltage: Permanent output current: 5,0 A; Imax (2 sec.) = 9,0 A; Imax (5 sec.) = 6,0 A; Power consumption in S1 operation: 2,0 kVA Internal brake resistor and mains filter Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Approval |
CE
UKCA TÜV EAC (Eurasian) |
| Purpose of phase range | Mains supply |
| Supply voltage (V) | 110 - 230 V |
| Supply voltage with phases | 1 x 110…3 x 230 V |
| Type of supply voltage range | AC |
| Type of supply voltage U1 | AC |
| Purpose of U2 | supply |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
| Tolerance U2 with brake | +15 % |
| Tolerance U2 without brake | +15 % |
| Max. switch-on frequency o/p | 30/h |
| Cont outp. curr. at 3x230 V | 5 A |
| Peak current for 2 s | 9 A |
| Peak current for 5 s | 6 A |
| Pulse frequ. inverted rectif. | 8 kHz |
| V range at intermediate circ. | 450 V DC |
| Number of STO-Enables | 2 |
| PMCexpansion firmware | 2 = EtherCAT |
| Resolver connector type | 9-pin D-Sub female connector |
| Connector type encoder/incr.en | 15-pin D-Sub female connector |
| Number of analogue inputs | 2 |
| Type of analogue inputs | Voltage |
| Signal range analog input | -10 - 10 V |
| Resolution of analogue inputs | 16 Bit |
| Number of digital inputs | 4 - 6 |
| Signal level at input at 0 | -3 - +5 VDC |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation inputs | yes |
| Number of auxiliary outputs | 2 |
| Galv. isol. n/safe SC O | Yes |
| Connector type ETHERNET int. | RJ45 |
| Number of CANopen interfaces | 1 |
| Number of RS 232 interfaces | 1 |
| Connector type RS RS232 i/f | 9-pin D-Sub male connector |
| Ambient temperature standard | DIN EN 60721-3-3 |
| Ambient temperature class | 1K4 |
| Ambient temperature class | 3K3 |
| Ambient temperature | 0 - 40 °C |
| Ambient temp. derating | 40 - 55 °C |
| Power derating | 2.5 %/K |
| Storage temperature standard | DIN EN 60721-3-1 |
| Storage temperature change | 20 K/h |
| Climatic suitability standard | DIN EN 60721-3-3 |
| Humidity rating | 85 % r. h. |
| Humidity class | 3K3 |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 1000 m |
| Perm. op. height at 1.5% derat | 1000 - 2500 m ASL |
| Power derating per 100m | 1.5 %/100 m |
| EMC to standard ... | EN 61800-3 |
| Vibration to standard ... | EN 60721-3-2 |
| Cooling type | Built-on fan |
| Noise emission | 43 dB (A) |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
| Mounting position | vertical |
| Housing material | Galvanised steel |
| Height dimension | 345 mm |
| Width dimension | 70 mm |
| Depth dimension | 243 mm |
| Net weight | 4400 g |
| Gross weight | 5500 g |
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023201 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001857 |
| UNSPSC 25 | 39121007 |
| GTIN | 4046548085563 |
| Volume | 18.375 dm3 |
| Harmonized System Code | 85044085 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMCprotegoD.01-12: PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprimo DriveP.01-24, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMCprotegoD.01-12: PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprimo DriveP.01-24, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base
3D model
CAD 3D model (STEP - Product Model Data)
Description:PMCprotegoD.01-12: PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprimo DriveP.01-24, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMCprotegoD.01-12: PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprimo DriveP.01-24, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base
Application Notes
Application Note PMCprotegoD STO mm0p
Description:PNOZ mm0p, PMCtendo AC_Zubehoer, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1002189)
Application Note PMCprotego D EtherCAT
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1003002)
Device description files
Device description files CANopen (EDS) PMCtendo DD, PMCprotego, PMCprotego Controller, PMCprimo Controller
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Device description files EtherCat (XML) PMCprotego, PMCprotego Controller, PMCprimo Controller
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Electrical CAD Data
Firmware
Firmware PMCprotegoD 6.22.0
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Firmware PMCprotegoD 6.25.0
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Firmware PMCprotegoD 6.26.0
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Operating Manual
Operating Manual PDrive
Description:PMCtendo DD4, PMCprimo Drive1, PMCmotion SW, PMCprimo Drive2_Zubehoer, PMCprimo Drive2, PMCprimo 2.00/23/A/2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCtendo DD5, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (21511-12)
Operat.Manual PMCprotego D.01 ... D.24
Description:PMCprotego S3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMC PosI/O-AO, PMC PosI/O, PMC PROFIBUS, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprimo DriveP.01-24, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (21934-12)
Operating Manual PMCprotego D.CAN-Adapt.
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.CAN-Adap. 01-24A, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.CAN-Adap. 48-72A, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (22090-02)
Operating Manual Motion Control Tools
Description:PMCtendo DD4, PMCprimo Drive1, PMCmotion SW, PMCprimo 16+, PMCprimo Drive2_Zubehoer, PMCprimo 2.00/11/A/2, PMCprimo Drive2, PMCprimo 2.00/23/A/2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCtendo DD5, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (21468-11)
Product Modification
Product Modifcations PMCprotego D
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1004661-06)
Programming Manual
Prog.Man. EtherCAT for PMCprotego D/DD5
Description:PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1002906-03)
ASCII PMCprotego D, PMCtendo DD5 V2.16.1
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1004998-04)
Prog.Man. CANopen for PMCprotego D/DD5
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCtendo DD5, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1002905-03)
Software
Software PASmotion 1.4.1
Description:PMCtendo DD4, PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Software PASmotion 1.4.1 Readme file
Description:PMCtendo DD4, PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Software PASmotion 1.5.0 Readme file
Description:PMCtendo DD4, PMCprimo Drive1, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Software PASmotion 1.5.0
Description:PMCtendo DD4, PMCprimo Drive1, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
System Description
PMC System Description Motion Control
Description:PMCprotego S3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base, PMCtendo SZ, PMC SI6, PMC SC6, PMC EZ (1005778-02)