PMCtendo DD5.03/A00/0/0/0/208-480VAC
| Approval |
CE
UKCA |
| Purpose of phase range | Mains supply |
| Supply voltage (V) | 208 - 480 V |
| Supply voltage with phases | 3 x 208…3 x 480 V |
| Type of supply voltage range | AC |
| Type of supply voltage U1 | AC |
| Purpose of U2 | supply |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
| Tolerance U2 with brake | +15 % |
| Tolerance U2 without brake | +15 % |
| Max. switch-on frequency o/p | 30/h |
| Cont. outp. curr. at 3x208 V | 5 A |
| Cont outp. curr. at 3x230 V | 5 A |
| Cont. out. current at 3x400 V | 4 A |
| Cont outp. curr. at 3x480 V | 3 A |
| Peak current for 2 s | 7.5 A |
| Peak current for 5 s | 7.5 A |
| Pulse frequ. inverted rectif. | 8 kHz |
| V range at intermediate circ. | 900 V DC |
| Number of STO-Enables | 1 |
| No. of inputs absolute encoder | 1 |
| Connection (absolute encoder) | 15-pin D-Sub female connector |
| Resolver connector type | 9-pin D-Sub female connector |
| Connector type encoder/incr.en | 15-pin D-Sub female connector |
| Number of incremental encoder | 1 |
| Connection (increment encoder) | 15-pin D-Sub female connector |
| Number of analogue inputs | 2 |
| Type of analogue inputs | Voltage |
| Signal range analog input | -10 - 10 V |
| Resolution of analogue inputs |
14
Bit 12 Bit |
| Number of digital inputs | 4 |
| Signal level at input at 0 | -3 - +5 VDC |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation inputs | yes |
| Number of auxiliary outputs | 2 |
| Galv. isol. n/safe SC O | Yes |
| Number of CANopen interfaces | 1 |
| Connector type RS RS232 i/f | 9-pin D-Sub male connector |
| Ambient temperature standard | DIN EN 60721-3-3 |
| Ambient temperature class | 1K4 |
| Ambient temperature | 0 - 40 °C |
| Ambient temp. derating | 40 - 55 °C |
| Power derating | 2.5 %/K |
| Storage temperature standard | DIN EN 60721-3-1 |
| Storage temperature change | 20 K/h |
| Climatic suitability standard | DIN EN 60721-3-3 |
| Humidity rating | 85 % r. h. |
| Humidity class | 1K3 |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 1000 m |
| Perm. op. height at 1.5% derat | 1000 - 2500 m ASL |
| Power derating per 100m | 1.5 %/100 m |
| EMC to standard ... | EN 61800-3 |
| Vibration to standard ... | EN 60721-3-3 |
| Cooling type | Built-on fan |
| Noise emission | 45 dB (A) |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
| Mounting position | vertical |
| Housing material | Cast aluminium/stainless steel |
| Height dimension | 279 mm |
| Width dimension | 70 mm |
| Depth dimension | 171 mm |
| Net weight | 3000 g |
| Gross weight | 4200 g |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023201 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001857 |
| UNSPSC 25 | 39121007 |
| GTIN | 4046548085631 |
| Volume | 0 dm3 |
| Harmonized System Code | 85044085 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMCtendoDD5.01-10: PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMCtendoDD5.01-10: PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMCtendoDD5.01-10: PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
CAD 3D model (STEP - Product Model Data)
Description:PMCtendoDD5.01-10: PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
Device description files
Device description files PROFINET (XML) PMCprotego, PMCprotego Controller, PMCtendo DD
Description:PMC PROFINET, PMCprotego D.03, PMCprotego D.12, PMCprotego D.48, PMCprotego D.01, PMCprotego D.06, PMCtendo DD5
Firmware
Firmware PMCtendo DD5 6.26.0
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
Firmware PMCtendo DD5 6.25.0
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
Firmware PMCtendo DD5 6.22.0
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
Installation Manual
Inst.Manual PMCtendo DD4.CAN-Adapter
Description:PMCtendo DD4, PMCtendo DD4.CAN-Adapter, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5 (21480-03)
Inst.Manual PMCtendo DD5/primo Drive3
Description:PMCtendo DD4.CAN-Adapter, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMC PROFIBUS, PMCtendo DD5 (21589-02)
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
UK Declaration of Conformity (UKCA)
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCtendo DD5
Operating Manual
Operating Manual PDrive
Description:PMCtendo DD4, PMCprimo Drive1, PMCmotion SW, PMCprimo Drive2_Zubehoer, PMCprimo Drive2, PMCprimo 2.00/23/A/2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCtendo DD5, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (21511-12)
Operating Manual Motion Control Tools
Description:PMCtendo DD4, PMCprimo Drive1, PMCmotion SW, PMCprimo 16+, PMCprimo Drive2_Zubehoer, PMCprimo 2.00/11/A/2, PMCprimo Drive2, PMCprimo 2.00/23/A/2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCtendo DD5, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (21468-11)
Operating Manual PMCtendo DD5
Description:PMCtendo DD5 (1002236-02)
Oper.Man. PROFINET f. PMCtendo/PMCproteg
Description:PMC PROFINET, PMCprotego D.03, PMCprotego D.12, PMCprotego D.48, PMCprotego D.01, PMCprotego D.06, PMCtendo DD5 (1003784-04)
Programming Manual
ASCII PMCprotego D, PMCtendo DD5 V2.16.1
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1004998-04)
Prog.Man. CANopen for PMCprotego D/DD5
Description:PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCtendo DD5, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (1002905-03)
Software
Software PASmotion 1.5.0 Readme file
Description:PMCtendo DD4, PMCprimo Drive1, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Software PASmotion 1.4.1
Description:PMCtendo DD4, PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Software PASmotion 1.5.0
Description:PMCtendo DD4, PMCprimo Drive1, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base
Software PASmotion 1.4.1 Readme file
Description:PMCtendo DD4, PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprimo C base, PMCprimo C, PMCprimo MC base, PMCprimo MC, PMCprimo C2 base, PMCprimo 16+, PMCprimo Drive2, PMCtendo DD5.03/230V, PMCtendo DD5.06/230V, PMCtendo DD5.10/230V, PMCtendo DD5.01/480V, PMCtendo DD5.03/480V, PMCtendo DD5.06/480V, PMCprimo Drive3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCtendo DD5, PMCprimo Drive3controller, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base