Original Page
Actual product may vary
Brake resistor 1600W/33R/T/U
Product ID: 8176374
GTIN: 4046548059267
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type:
FZZCQU 500 x 65-33 Performance at 40? C/100 % ED: 1600 W Resistance
value: 33 OHM Temperature switch 180? C: Signal contact 2A/24 V DC
(DC11) UL version.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foresee...
More
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type: FZZCQU 500 x 65-33 Performance at 40? C/100 % ED: 1600 W Resistance value: 33 OHM Temperature switch 180? C: Signal contact 2A/24 V DC (DC11) UL version. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023191 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548059267 |
| Volume | 0 dm3 |
| Harmonized System Code | 85333900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Operating Manual
Operating Manual FZECQU, FZZCQU
Description:Bremswiderstand /T/U (22137-03)
File Size:0.5 MB
Date:08.04.2010