Original Page
Actual product may vary
Brake resistor 1600W/10R/T/U
Product ID: 8176364
GTIN: 4046548059243
suitable for PMCtendo-DD4/70A and PMCprotego D/72 Type: FZZCQU
500x65-10 Performance at 40° C/100 % ED: 1600 W Resistance value: 10
OHM Temperature switch 180° C: Signal contact 2A/24 V DC (DC11) UL
version.
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023191 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548059243 |
| Volume | 0 dm3 |
| Harmonized System Code | 85332900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Application Notes
Application Note PSSu K F EI sf Encoder
Description:PSSu H PLC1 FS SN SD, PSSu E F 4DI, PSSu E S 4DI, PSSu E S 4DO 0.5, PSSu K F EI, PSSu BP, PSSuniversal_Zubehoer, PSEN me2, MM A MINI-IO CAB99, PNOZ msi b4 Box, Bremswiderstand /T/U, PMCtendo SZ, PMCtendo SZ_Zubehoer (1003746)
File Size:2.6 MB
Date:12.08.2015
Operating Manual
Operating Manual FZECQU, FZZCQU
Description:Bremswiderstand /T/U (22137-03)
File Size:0.5 MB
Date:08.04.2010