Original Page
Actual product may vary
Brake resistor 600W/23R/T/U
Product ID: 8176332
GTIN: 4046548059236
suitable for the PMCprotego D/24A Type: FZECQU 400x65-23 Performance
at 40? C/100 % ED: 600 W Resistance value: 23 OHM Temperature switch
180? C: Signal contact 2A/24 V DC (DC11) UL version.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in tou...
More
suitable for the PMCprotego D/24A Type: FZECQU 400x65-23 Performance at 40? C/100 % ED: 600 W Resistance value: 23 OHM Temperature switch 180? C: Signal contact 2A/24 V DC (DC11) UL version. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023191 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548059236 |
| Volume | 0 dm3 |
| Harmonized System Code | 85333900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Operating Manual
Operating Manual FZECQU, FZZCQU
Description:Bremswiderstand /T/U (22137-03)
File Size:0.5 MB
Date:08.04.2010