Original Page
Actual product may vary
PMUT X1P C 24VDC 3n/o 1n/c 5so
Product ID: 788010
GTIN: 4046548007909
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, 4 muting sensors,outputs: 3 N/O, 1 N/C, 5
SC, automatic/monitored start, UB = 24 V DC, width: 90 mm,
plug-in spring-loaded terminals, device for brief suspension of
safety functions, muting, monitoring of muting lamps and their
automatic switchin...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, 4 muting sensors,outputs: 3 N/O, 1 N/C, 5 SC, automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in spring-loaded terminals, device for brief suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.
General data
| Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 33 W |
Inputs
| Number of inputs | 9 |
Semiconductor outputs
| Number of semicond. outputs | 4 |
| Tolerance ext. volt. DC S/C | -20 %/+20 % |
| Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 240 V |
| Max. current AC1 safety cont. | 8 A |
| Voltage DC1 safety cont. | 24 V |
| Max. current DC1 safety cont. | 8 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 240 V |
| Max. current AC15 safety cont. | 5 A |
| Voltage DC13 safety cont. | 24 V |
| Safety contacts: AC at UL | 240 VAC G. P. |
| Safety contacts: pilot duty | B300, R300 |
| Relay contact material | AgSnO2 |
| Addit. contact details relay | + 0.2 µm Au |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -10 - 55 °C |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61496-1
EN 61000-6-2 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III / II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Mechanical data
| Mounting position | any |
| Housing material lower section | |
| Housing material front plate | ABS UL 94 V0 |
| Housing material upper part | |
| Connection terminal | Spring-loaded terminal |
| Terminal style | plug-in |
| Height dimension | 101 mm |
| Width dimension | 90 mm |
| Depth dimension | 121 mm |
| Net weight | 565 g |
| Gross weight | 575 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548007909 |
| Volume | 1.140 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Optional accessories
PNOZ X Set spring loaded terminals P1+P2
374290
Set of spare plug-in spring-loaded terminals, PU = 1 piece P1 and 1piece P2.
PNOZ X Set spring loaded terminals P3+P4
374291
Set of spare plug-in spring-loaded terminals, PU = 1 piece P3 and 1piece P4.
PNOZ X Set spring loaded terminals P5+P5
374292
Set of spare plug-in spring-loaded terminals, PU = 2 pieces P5.