Original Page
Actual product may vary
PNOZ X8P C 110VAC 3n/o 2n/c 2so
Product ID: 787764
GTIN: 4046548007978
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2
N/C,2 SC, automatic/
monitored start, UB = 110 V AC, width: 45 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
This product has been discontinued. The following products are fully
compatible in function...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/C,2 SC, automatic/ monitored start, UB = 110 V AC, width: 45 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates. This product has been discontinued. The following products are fully compatible in function: 750134 751134 However, it should be checked for the respective application whether all necessary framework conditions and parameters are also fulfilled for the intended use.
General data
| Approval |
CE
CCC UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
| Supply voltage (V) | 110 V |
| Type of supply voltage U1 | AC |
| Power consumption AC | 6.5 VA |
Inputs
| Number of inputs | 2 |
Semiconductor outputs
| Number of semicond. outputs | 2 |
| Tolerance ext. volt. DC S/C | -20 %/+20 % |
| Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 240 V |
| Max. current AC1 safety cont. | 8 A |
| Voltage DC1 safety cont. | 24 V |
| Max. current DC1 safety cont. | 8 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 V |
| Max. current AC15 safety cont. | 5 A |
| Voltage DC13 safety cont. | 24 V |
| Safety contacts: AC at UL | 240 VAC G. P. |
| Safety contacts: pilot duty | B300, R300 |
| Relay contact material | AgSnO2 |
| Addit. contact details relay | + 0.2 µm Au |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -10 - 55 °C |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III / II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Mechanical data
| Mounting position | any |
| Housing material lower section | |
| Housing material front plate | ABS UL 94 V0 |
| Housing material upper part | |
| Connection terminal | Spring-loaded terminal |
| Terminal style | plug-in |
| Height dimension | 101 mm |
| Width dimension | 45 mm |
| Depth dimension | 121 mm |
| Net weight | 415 g |
| Gross weight | 425 g |
Environment
| REACh compliance | contains min. 1 SVHC-substance |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548007978 |
| Volume | 0.569 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Optional accessories
PNOZ X Set spring loaded terminals P3+P4
374291
Set of spare plug-in spring-loaded terminals, PU = 1 piece P3 and 1piece P4.