Original Page
Actual product may vary
PNOZ e3vp C 300/24VDC 1so 1so t
Product ID: 784138
GTIN: 4046548008852
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs + 1
auxiliary output of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals,connection
between several devices, safety gate monitor.
General data
| Approval |
CE
UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Max. device circuit breaker | 6 A slow / 10 A quick |
Semiconductor outputs
| Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -10 - 55 °C |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Times
| Selectable times |
100
s 50 s 300 s 200 s 15 s 150 s 25 s 250 s 0 s |
| Tolerance Tv | +/-10 % + 40 ms |
| Repetition accuracy | 5 % |
Mechanical data
| Mounting position | any |
| Housing material lower section | |
| Housing material front plate | ABS UL 94 V0 |
| Housing material upper part | |
| Connection terminal | Spring-loaded terminal |
| Terminal style | plug-in |
| Height dimension | 101 mm |
| Width dimension | 22.5 mm |
| Depth dimension | 121 mm |
| Net weight | 125 g |
| Gross weight | 145 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548008852 |
| Volume | 0.300 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PNOZ X Set spring loaded terminals P1+P2
374290
Set of spare plug-in spring-loaded terminals, PU = 1 piece P1 and 1piece P2.
Terminal block filter 1
774195
Accessories for PNOZelog, PNOZmulti and PSS, terminal block with filterfor 3 -
10 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772290 terminal block filter 3 - 10 kOhm.
Terminal block filter 2
774196
Accessories for PNOZ, PNOZmulti and PSS, terminal block with filter for10 -
30 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772291 terminal block filter 10 - 30 kOhm.