Original Page
PU3Z 24VAC/DC 3n/o 1n/c 6so
Product ID: 775510
GTIN:
Safety relay (standalone), outputs: 3 N/O, 1 N/C, 7 Sc,automatic/manual
automatic/manual start, UB 24 V DC, width 112.5 mm,
voltage monitor, safely monitors the voltage of the three-phasesupplies.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CCC
CE cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 7 |
Measuring circuit
| Meas. circ. frequ. range (Hz) |
50
60 |
Inputs
| Number of inputs | 6 |
Semiconductor outputs
| Number of semicond. outputs | 6 |
| Tolerance ext. volt. DC S/C | P_HALBL_TOLERANZ_UB_EXT_DC_-20 %/+20 % |
| Utilisation cat. to EN 60947-1 | P_GEBRAUCHSKATEGORIE_DC-12 |
Relay outputs
| Utilisation cat. AC/DC1 stand. | P_SCHALTVERMOEGEN_NACH_EN 60947-4-1 |
| Voltage AC1 safety cont. | 240 |
| Max. current AC1 safety cont. | 5 |
| Voltage DC1 safety cont. | 24 |
| Max. current DC1 safety cont. | 5 |
| Utilisation cat. AC15/DC13sta. | P_SCHALTVERMOEGEN_13_NACH_EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 |
| Max. current AC15 safety cont. | 5 |
| Voltage DC13 safety cont. | 24 |
| Safety contacts: AC at UL | P_SCHALT_SI_AC_UL_U_B_240 V AC G. P. |
| Relay contact material | P_KONT_MAT_AgSnO2 |
| Addit. contact details relay | P_KONT_MAT_ZUSATZ_+ 0,2 µm Au |
Environmental data
| Climatic suitability to ... | P_KLIMA_EN 60068-2-78 |
| Ambient temperature |
-10
55 |
| Humidity rating | P_FEUCHTE_WERT_93 % r. F. bei 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 60947-5-1
EN 61000-6-4 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III / II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Mechanical data
| Mounting position | any |
| Housing material lower section | P_GEHAEUSE_MAT_U_PPO UL 94 V0 |
| Housing material front plate | P_GEHAEUSE_MAT_F_ABS UL 94 V0 |
| Housing material upper part | PPO UL 94 V0 |
| Connection terminal | Screw terminal |
| Terminal style | fixed |
| Flex. cond. c/s AWG info | P_QUER_1L_AWG_24 - 10 AWG |
| Height dimension | 87 |
| Width dimension | 112.5 |
| Depth dimension | 121 |
| Net weight | 735 |
| Gross weight | 745 |
Environment
| REACh compliance | contains min. 1 SVHC-substance |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27371801 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001438 |