Original Page
PNOZ XE2 24VDC
Product ID: 774621
GTIN:
Safety relay/expansion module (standalone) Input: 1-/2-/3-channel
wiring with detection of shorts across contacts Width: 22.5 mm. ESPE
expansion module for PNOZ XM1. Safety relays PNOZplus.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CCC
CE cULus Listed TÜV EAC (Eurasian) |
Technical data
Environmental data
| Ambient temperature | 0 - 60 °C |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Mechanical data
| Height dimension | 94 mm |
| Width dimension | 27 mm |
| Depth dimension | 122 mm |
| Gross weight | 1 g |