PNOZ msi1Ap Adapter Si/He 25/25 2,5m
| Approval |
CE
UKCA cULus Listed |
| Ambient temperature |
0
60 |
| Condensation permitted? | Not permitted |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Connector type 1 | 25-pin D-Sub male connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 25-pin D-Sub female connector |
| Shape of connector type 2 | straight |
| Connector type 3 | 8-pin RJ45 male connector |
| Shape of connector type 3 | straight |
| Fixing screws | UNC 4-40 |
| Housing material connector 3 | PBT |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Contact surfaces material 3 | Au |
| Material of pins | Cu alloy |
| Material of sockets | Cu alloy |
| Length cable | 2.5 |
| Tolerance of cable length K1 | +/- 0.15 m |
| Colour cable insulation 1 | Green, similar to RAL6018 |
| Housing colour | Black RAL 9005 |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 8 x Ø |
| Max. outside diameter cable K1 |
6
6 |
| Conductor cross section |
0.14
0.14 |
| Cable cross section AWG K1 | 26 |
| Shielding K1 | yes |
| Number of conductors | 8 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL94 V-0 |
| Approvals for connector 2 | UL94 V-0 |
| Approvals for connector 3 | UL94 V-0 |
| Housing material | TPE-SEBS UL 94 HB |
| Height dimension | 38 |
| Width dimension | 54.5 |
| Depth dimension | 16 |
| Net weight | 140 |
| Gross weight | 150 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060313 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548048407 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Certifications
Self Declaration (CQC) CCC_Declaration-of-exemption
Description:PSS Conv USB/RS232, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PNOZ X_Zubehoer, SN CAB RJ45 RJ45, PSS67/PDP67 Cable M8-M12 4p, PSS67/PDP67 Cable M12-M12 5p, PSS67 Adapter Cable M8-M12, PSS67/PDP67 SupplyCable IN-OUT, PSS67/PDP67 Supply Cable IN, PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSS67/PDP67 M12 5p, M12 4p PG 9, M12 5p sh PG 11, Caps for IP67, RJ45 Connector, PSS67/PDP67 Cable M12 8p, PSS67/PDP67 Cable M12 5p, PIT es Set/1, PIT es Set10u-5c PCB, PIT es/1, PIT m3.2p, PIT m3.3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PDP67 PN 6FDI 6FDIO 2FDOTP, PDP67 PN 8FDIO 4IOLS, PSEN 2.1p-10, PSEN 2.1p-11, PSEN 2.1p-20, PSEN 2.1p-21, PSEN 2.1p-24 ATEX, PSEN 2.1a/b-20, PSEN 2.1p-30, PSEN 2.1p-31, PSEN 2.1b-26 ATEX, PSEN 2.2p-20, PSEN 2.2p-21, PSEN 1.1p-10, PSEN 1.1p-12, PSEN 1.1p-20, PSEN 1.1a/b-20, PSEN 1.1b-23 ATEX, PSEN 1.1b-25 ATEX, PSEN 1.2p-22, PSEN 1.2p-23, PSEN ma1.3b-29, PSEN ma1.3a/b-20, PSEN ma1.3a/b-22, PSEN ma1.3b-23 ATEX, PSEN ma1.3b-25 ATEX, PSEN ma1.3p-20, PSEN ma1.3n-20, PSEN ma1.4a-50, PSEN ma1.4a-52, PSEN ma1.4a-51, PSEN ma1.4a-57, PSEN ma1.4p-50, PSEN ma1.4p-52, PSEN ma1.4p-51, PSEN ma1.4p-57, PSEN ma1.4n-50, PSEN ma1.4n-51, PSEN ma1.4p-59, PSEN ma2.1p, PSEN ma1.1p-10, PSEN ma1.1p-12, PSEN bracket, PSEN Cable M8 4p, PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN spacer, PSEN reverse spacer, PSEN ix2, PSEN cs1.1p, PSEN cs1.1n, PSEN cs1.13p ATEX, PSEN cs1.1p(switch), PSEN cs1.1n (switch), PSENcode_Zubehoer, PSEN cs2.1p, PSEN cs2.1n, PSEN cs2.13p ATEX, PSEN cs2.1p(switch), PSEN cs2.1n (switch), PSEN cs2.2p, PSEN cs2.2n, PSEN cs2.2n (switch), PSEN cs1.19n, PSEN Cable M12 8p, PSEN Y Junction M8-M12/M12, PSEN Y Junction M12-M12/M12, PSEN Converter M8-M12, PSEN T Junction M12, PSEN/PDP67 M12 8p, PSEN cs3/cs4, PSEN ma1.4 caps, PSEN Cable M12-M12 8p, PSEN cs1.19n (switch), PSEN cs1.19 OSSD12, PSEN cs1.19 OSSD1, PSEN cs1.19 OSSD2, PSEN cs3.1a/b/p/M12, PSEN cs3.1n, PSEN cs3.1p/M12, PSEN cs3.1a/b, PSEN cs3.1a/p/M12, PSEN cs3.1a/b/p/M12 (switch), PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSEN cs4.1a/b/p/M12 (15 mm), PSEN cs4.1n, PSEN cs4.1p/M12, PSEN cs4.1a/b, PSEN cs4.1a/p/M12, PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.1n (switch), PSEN cs4.1a/p/M12 (switch), PSEN cs4.2a/b/p/M12 (15 mm), PSEN cs4.2n, PSEN cs4.2p/M12, PSEN cs4.2a/b, PSEN cs4.2a/b/p/M12 (switch), PSEN cs3.19n, PSEN cs3.19n (switch), PSEN cs3.19 OSSD12, PSEN cs3.19 OSSD1, PSEN cs3.19 OSSD2, PSEN cs5.1p, PSEN cs5.1n, PSEN cs5.13 M12/8 ATEX, PSEN cs5.1 M12/8, PSEN cs5.11 M12/8, PSEN cs5.11n, PSEN cs5.1p (switch), PSEN cs5.11 M12/8 (switch), PSEN cs5.1n (switch), PSEN cs5.13 M12/8 EX (switch), PSEN cs5.1 M12/8 (switch), PSEN cs5.11n (switch), PSEN cs6.1p, PSEN cs6.1n, PSEN cs6.1 M12/8, PSEN cs6.11 M12/8, PSEN cs6.11n, PSEN cs6.1p (switch), PSEN cs6.11 M12/8 (switch), PSEN cs6.1n (switch), PSEN cs6.1 M12/8 (switch), PSEN cs6.11n (switch), PSEN cs6.2p, PSEN cs6.2n, PSEN cs6.2 M12/8, PSEN cs6.21 M12/8, PSEN cs6.21n, PSEN cs6.2p (switch), PSEN cs6.21 M12/8 (switch), PSEN cs6.2n (switch), PSEN cs6.2 M12/8 (switch), PSEN cs6.21n (switch), PSEN me1, PSEN ml b 1.1, PSEN ml b 2.1, PSEN ml b 2.2, PSEN ml s 1.1, PSEN ml s 2.1, PSEN ml s 2.2, PSEN ml ba 1.1, PSEN ml ba 2.1, PSEN ml ba 2.2, PSEN ml sa 1.1, PSEN ml sa 2.1, PSEN ml sa 2.2, PSEN ml s 1.1 unit r, PSEN ml (actuator), PSEN sl-0.5p, PSEN sl-0.5n, PSEN sl restart interlock, PSEN sl-0.5p 3.1/4.1/4.2, PSEN sl-0.5p 5.1/6.1/6.2, PSEN sl-1.0p 1.1, PSEN sl-1.0p 2.1/2.2, PSEN sl-1.0n, PSEN sl-1.0p 3.1/4.1/4.2, PSEN sl-1.0p 5.1/6.1/6.2, PSEN sg1c, PSENsgate Cable 8 x 0.25 mm², PSEN sg2c, PSEN se SU, PSEN se SU AM3 65, PSENvip, PSEN Cable M12 4p Mini IO, PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op Reflector, PSEN op Bracket, PSEN opSB-4F, PSEN op2S, PSEN op4S, PSEN opSB-4H, PSEN opSB-4B, PSEN op4H-s, PSEN op4H-sl, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op bracket turnable (kit), PSEN op4B/1, PSEN op2B/1, PSEN op4B-L/1, PSEN op4B-T/1, PSEN op muting bracket kit, PSEN op Mirror /1, PSEN op Mirror /2, PSEN op Mirror /3, PSEN op Mirror /4, PSEN op Mirror /5, PSEN op Mirror /6, PSEN op Mirror Bracket Kit/1, PSEN op Lens Shield/1, PSEN op67-69K/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN op cascading bracket, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL Bracket, PSEN op SL cascading, PSEN op SL Testpiece, PSEN op SL adapter, PSEN opII3H-s, PSEN opII adjustable base unit, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s, PSEN mlm 1 ba 1.1, PSEN mlm 1 ba 2.1, PSEN mlm 1 ba 2.2, PSEN mlm 1 sa 1.1, PSEN mlm 1 sa 2.1, PSEN mlm 1 sa 2.2, PSEN mlm actuator a, PSEN mlm actuator b, PSEN mlm mounting set, PSEN mlm covers set, PSEN mlm actuator af, PSEN mlm actuator bf, PSEN mlm actuator bs, PSEN mg1-A Einzel, PSEN mg1-A Einzel E-Stop, PSEN mg1-B Einzel E-Stop, PSEN mg1-A Reihe E-Stop, PSEN sl2-DM-P, PSEN sl2-DL-P, PSEN sl2-GL-S, PSEN sl2-GL-P, PSEN sl2-DL-N, PSEN sl2-IM-P, PSEN sl2-IL-P, PSEN sl2-AL, PSEN sl2-VA, PSEN ml door handle, Screw term. PNOZ m B1, PNOZ s pIE/nIE, PNOZsigma_Zubehoer, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1, PNOZ m C0, PNOZ m ES Powerlink, PNOZ m EF Multi Link, PNOZ m EF PDP Link, PNOZ m EF SafetyNET, PNOZ m EF EtherCAT FSoE, PNOZ m ES ETH, PNOZ m ES RS232, PNOZ m ES Profibus, PNOZ m ES CANopen, PNOZ m ES CC-Link, PNOZ m ES EtherCAT, PNOZ m ES EtherNet/IP, PNOZ m ES Profinet, PNOZ m EF 16DI, PNOZ m EF 8DI4DO, PNOZ m EF 4DI4DOR, PNOZ m EF 8DI2DOT, PNOZ m EF 4DI4DORD, PNOZ m EF 2DOR, PNOZ m EF 4AI, PNOZ m EF 1MM, PNOZ m EF 2MM, PNOZ m EF 1MM2DO, PNOZ m ES 14DO, PNOZ m ES 16DI, MM A MINI-IO CAB99, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PNOZ ml2p, PDP67 Connector cs, PNOZ mc1p, PNOZ mc2p, PNOZ mc4p, PNOZ mc6p/mc6.1p, PNOZ mc10p, PNOZ mc7p, PNOZ mc12p, PNOZ mc3p, PNOZ mc5p, PNOZ mc6p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi22Ap, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi19p, PNOZ msi4Bp, PNOZ msi1p, PNOZ msi3p, PNOZ msi9p/10p/11p, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi12p, PNOZ msi13p, PNOZ msi S09/S15/S25, PNOZ msi15p, PNOZ msi17p, PNOZ msi14p, PNOZ msi20p, PNOZ msib1 Box, PNOZ msib0, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p, PLID d1, PNOZmulti Bus-Terminator, PNOZmulti Chipcard, PNOZmulti_Zubehoer, Spring term. PNOZ m0p/m1p/m2p, Springterm.PNOZ mi1/2,o1/3,l1p, Spring term. PNOZ m02p, Spring term. PNOZ mo4p/mo5p, Spring term. PNOZ mml1p/mmc2p, Spring term. PNOZ mml1p/mc2p, Spring term. PNOZ mml2p, Spring term. PNOZ m EF 2MM, Spring term. PNOZ mc1p/ma1p, Spring term. PNOZ ms1p/ms2p, Spring term. PNOZ ms1p, Screw Term. PNOZ m0p/m1p/m2p, Screw term. PNOZ p1p, Screw term. PNOZ mo2p, Screw term. PNOZ mo4p/mo5p, Screw term. PNOZ mml1p/mmc2p, Screw term. PNOZ mml2p, Screw term. PNOZ m EF 2MM, Screw term. PNOZ p03.2p, Screw term. PNOZ mc1p/ma1p, Screw term. PNOZ ms1p/ms2p, Screw term. PNOZ ms1p, PMC PosI/O-AO, PMC PosI/O, PMCprotego D.CAN-Adap. 01-24A, PMCprotego, PMCprotego D.CAN-Adap. 48-72A, PMCtendo DD_Zubehoer, PMCtendo SZ_Zubehoer
Certificate (UL) NRAQ7.E183931
Description:PMI m107 diag, PMI m309 diag, PMI v309, PMI v315, PMI v316, PMI o315, PMI o316, PMI o326, PMI o331, PMI o338, PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PMI 6, PMI v507/v512, PMI v704e/v707e, PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI, PSS 3047-3 AI Ip, PSS 3047-3 ETH-2, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS BMP, PSS PS230, PSS PS24, PSS CPU, PSS CPU2, PSS CPU3, PSS SB CPU, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS SB DI8OZ4, PSS AI, PSS DOR, PSS AI Ip, PSS AI U5I1, PSS SB DI16, PSS SB Bridge, PSS SB DI8O8, PSS DP-S, PSS DN-S, PSS CANopen, PSS ControlNet, PSS Ethernet, PSS 3056, PSS 3056-1, PSS 3056-2, PSS SB 3056, PSS 3032, PSS 3046, PSS 3074, PSS SB 3006 IBS-S, PSS SB 3006 ETH, PSS SB 3006 DP-S, PSS SB 3006 CN-A, PSS SB 3006-3 DP-S, PSS SB 3006-3 IBS-S, PSS SB 3006-3 CN-A, PSS SB 3006-3 ETH, PSS SB2 3006-3 ETH-2, PSS SB 3006-3 ETH DP-S, PSS SB 3006-3 ETH IBS-S, PSS SB2 3006-3 DP-S, PSS SB2 3006-3 IBS-S, PSS SB2 3006-3 CN-A, PSS SB2 3006-3 ETH-2 DP-S, PSS SB2 3006-3 ETH-2 IBS-S, PSS SB 3006-3 DN-S, PSS SB2 3006-3 DN-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS SB 3006-3 ETH-2 IBS-S, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU, PSS1 CPU2, PSS1 CPU3, PSS1 SB CPU, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 AI U5I1, PSS1 DP-S, PSS1 DN-S, PSS1 CANopen, PSS1 ControlNet, PSS1 ETH, PSS1 SER, P10 BEMP, P10 EPBERW, P10 DI, P10 DIO, P10 DO, P10 AIO, C-PC-PAP-4, SafetyBUS p_Zubehoer, PSS SB Router, PSS SB Active Junction BAS, PSS SB Active Junction EXP, PSS67 F 16DI SB-T, PSSnet GW1 MOD-EtherCAT, PSSnet GW1 MOD-CAN, PSS u2 P0 F/S PN, PSS u2 P0 F/S EIP, PSS u2 ES PSP, PSS u2 ES 16PTD 24V, PSS u2 ES 16PT 0V, PSS u2 ES 16PT FE, PSS u2 ES 8PTD 24V 0V, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 EF 4DO 2A, PSS u2 EF 2DO TP 2A, PSS u2 EF 2DO R 8A, PSS u2 ES 4DI, PSS u2 ES 8DI, PSS u2 ES 16DI, PSS u2 ES 6DI 120V AC, PSS u2 ES 4DID, PSS u2 ES 8DID, PSS u2 ES 4DOD 0.5A, PSS u2 ES 8DOD 0.5A, PSS u2 ES 16DOD 0.5A, PSS u2 ES 4DOD 2A, PSS u2 ES 4DO R 8A, PSS u2 ES 4DO SR 0.5A, PSS u2 B 4, PSS u2 B 1, PSSnet SLL, PSSnet SHL, PSEN im1, PMCprimo MC base, PMCprimo MC, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, MM A MINI-IO CAB01B, MM A MINI-IO CAB01A, MM A MINI-IO CAB03A, MM A MINI-IO CAB03B, MM A MINI-IO CAB02A, MM A MINI-IO CAB02B, MM A MINI-IO CAB05, MM A MINI-IO CAB06, MM A MINI-IO CAB08, MM A MINI-IO CAB07, MM A MINI-IO CAB16, MM A MINI-IO CAB15, MM A MINI-IO CAB17, MM A MINI-IO CAB03B R, MM A MINI-IO CAB09B, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PDP67 F 8DI ION, PDP67 F 8DI ION HP, PNOZ ml2p, PDP67 F 4 code, PDP67 F 8DI ION PT, PNOZ mc1p, PNOZ mc2p, PNOZ mc2.1p, PNOZ mc10p, PNOZ mc12p, PNOZ mc0p, PNOZ mc3p, PNOZ mc4p, PNOZ mc5p, PNOZ mc6p, PNOZ mc7p, PNOZ mc6p/mc6.1p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi4Bp, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi15p, PNOZ msi17p, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p
Certificate (UL) NRAQ.E183931
Description:PMI m107 diag, PMI m309 diag, PMI v309, PMI v315, PMI v316, PMI v326, PMI v331, PMI v338, PMI o309, PMI o315, PMI o316, PMI o326, PMI o331, PMI o338, PMI v416, PMI v426, PMI v431, PMI v438, PMI o416, PMI o426, PMI o431, PMI o438, PMI 5, PMI 6, PMI v507/v512, PMI v704e/v707e, PSS 3047-3, PSS 3047-3 DP-S, PSS 3047-3 AI, PSS 3047-3 AI Ip, PSS 3047-3 ETH-2, PSS 3047-3 CANopen, PSS SB 3047-3 ETH-2, PSS SB 3047-3 ETH-2 CANopen, PSS SB 3047-3 DP-S, PSS SB 3047-3 AI ETH-2, PSS SB 3047-3 AI Ip ETH-2, PSS 3075-3, PSS 3075-3 DP-S, PSS SB 3075-3 CANopen, PSS SB 3075-3, PSS SB 3075-3 ETH-2, PSS SB 3075-3 ETH-2 CANopen, PSS SB 3075-3 DP-S, PSS BMP, PSS PS230, PSS PS24, PSS CPU, PSS CPU2, PSS CPU3, PSS SB CPU, PSS SB CPU3, PSS SB CPU3 ETH-2, PSS DI 2, PSS DIF, PSS DIF2, PSS DI2O Z, PSS DO, PSS DOS, PSS DI2O T, PSS SB DI8OZ4, PSS AI, PSS DOR, PSS AI Ip, PSS AI U5I1, PSS SB DI16, PSS SB Bridge, PSS SB DI8O8, PSS DP-S, PSS DN-S, PSS CANopen, PSS ControlNet, PSS Ethernet, PSS 3056, PSS 3056-1, PSS 3056-2, PSS SB 3056, PSS 3032, PSS 3046, PSS 3074, PSS SB 3006 IBS-S, PSS SB 3006 ETH, PSS SB 3006 DP-S, PSS SB 3006 CN-A, PSS SB 3006-3 DP-S, PSS SB 3006-3 IBS-S, PSS SB 3006-3 CN-A, PSS SB 3006-3 ETH, PSS SB2 3006-3 ETH-2, PSS SB 3006-3 ETH DP-S, PSS SB 3006-3 ETH IBS-S, PSS SB2 3006-3 DP-S, PSS SB2 3006-3 IBS-S, PSS SB2 3006-3 CN-A, PSS SB2 3006-3 ETH-2 DP-S, PSS SB2 3006-3 ETH-2 IBS-S, PSS SB 3006-3 DN-S, PSS SB2 3006-3 DN-S, PSS SB 3006-3 ETH-2, PSS SB 3006-3 ETH-2 DP-S, PSS SB 3006-3 ETH-2 IBS-S, PSS1 BMP, PSS1 BMPS, PSS1 PS 24, PSS1 CPU, PSS1 CPU2, PSS1 CPU3, PSS1 SB CPU, PSS1 SB CPU3, PSS1 SB CPU3 ETH-2, PSS1 DI 2, PSS1 DIF, PSS1 DIO T, PSS1 DIO Z, PSS1 DI2O Z, PSS1 DO, PSS1 DO S, PSS1 DI2O T, PSS1 AI, PSS1 DOR, PSS1 AI Ip, PSS1 AI U5I1, PSS1 DP-S, PSS1 DN-S, PSS1 CANopen, PSS1 ControlNet, PSS1 ETH, PSS1 SER, P10 BEMP, P10 EPBERW, P10 DI, P10 DIO, P10 DO, P10 AIO, C-PC-PAP-4, SafetyBUS p_Zubehoer, PSS SB Router, PSS SB Active Junction BAS, PSS SB Active Junction EXP, PSS67 F 16DI SB-T, PSSnet GW1 MOD-EtherCAT, PSSnet GW1 MOD-CAN, PSS u2 P0 F/S PN, PSS u2 P0 F/S EIP, PSS u2 ES PSP, PSS u2 ES 16PTD 24V, PSS u2 ES 16PT 0V, PSS u2 ES 16PT FE, PSS u2 ES 8PTD 24V 0V, PSS u2 EF 8DI, PSS u2 EF 8DO 0.5A, PSS u2 EF 4DO 2A, PSS u2 EF 2DO TP 2A, PSS u2 EF 2DO R 8A, PSS u2 ES 4DI, PSS u2 ES 8DI, PSS u2 ES 16DI, PSS u2 ES 6DI 120V AC, PSS u2 ES 4DID, PSS u2 ES 8DID, PSS u2 ES 4DOD 0.5A, PSS u2 ES 8DOD 0.5A, PSS u2 ES 16DOD 0.5A, PSS u2 ES 4DOD 2A, PSS u2 ES 4DO R 8A, PSS u2 ES 4DO SR 0.5A, PSS u2 B 4, PSS u2 B 1, PSSnet SLL, PSSnet SHL, PSEN im1, PMCprimo MC base, PMCprimo MC, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, MM A MINI-IO CAB01B, MM A MINI-IO CAB01A, MM A MINI-IO CAB03A, MM A MINI-IO CAB03B, MM A MINI-IO CAB02A, MM A MINI-IO CAB02B, MM A MINI-IO CAB05, MM A MINI-IO CAB06, MM A MINI-IO CAB08, MM A MINI-IO CAB07, MM A MINI-IO CAB16, MM A MINI-IO CAB15, MM A MINI-IO CAB17, MM A MINI-IO CAB03B R, MM A MINI-IO CAB09B, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PDP67 F 8DI ION, PDP67 F 8DI ION HP, PNOZ ml2p, PDP67 F 4 code, PDP67 F 8DI ION PT, PNOZ mc1p, PNOZ mc2p, PNOZ mc2.1p, PNOZ mc10p, PNOZ mc12p, PNOZ mc0p, PNOZ mc3p, PNOZ mc4p, PNOZ mc5p, PNOZ mc6p, PNOZ mc7p, PNOZ mc6p/mc6.1p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi4Bp, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi15p, PNOZ msi17p, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PNOZ msi22Ap, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi19p, PNOZ msi4Bp, PNOZ msi1p, PNOZ msi3p, PNOZ msi9p/10p/11p, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi12p, PNOZ msi13p, PNOZ msi S09/S15/S25, PNOZ msi15p, PNOZ msi17p, PNOZ msi14p, PNOZ msi20p, PNOZ msib1 Box, PNOZ msib0, PNOZ msi21p, PNOZ msi18p
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PNOZ msi22Ap, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi19p, PNOZ msi4Bp, PNOZ msi1p, PNOZ msi3p, PNOZ msi9p/10p/11p, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi12p, PNOZ msi13p, PNOZ msi S09/S15/S25, PNOZ msi15p, PNOZ msi17p, PNOZ msi14p, PNOZ msi20p, PNOZ msib1 Box, PNOZ msib0, PNOZ msi21p, PNOZ msi18p
Operating Manual
Operat.Manual PNOZ msi1A/B, msi3A/B
Description:PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp (20944-14)