Original Page
Actual product may vary
Conversion kit Trumpf PSS 3056-PNOZmulti
Product ID: 772750
GTIN: 4046548107685
Replacement for a Trumpf PSS3056 component based on PNOZmulti 2 mounted
on base plate ready to plugin.
General data
| Approval | CE |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
55 |
| Storage temperature standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Perm. operating height ASL | 2000 m |
| Protection type standard | EN 60529 |
| Protection type, housing |
IP54
IP20 |
Mechanical data
| Height dimension | 120 |
| Width dimension | 230 |
| Depth dimension | 275 |
| Net weight | 2500 |
| Gross weight | 3380 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242207 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000236 |
| GTIN | 4046548107685 |
| Volume | 26.505 dm3 |
| Harmonized System Code | 85371091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |