Original Page
Actual product may vary
Cable/XX/USB-ASMX/MIN-BAMX/U/003/Q009/SH
Product ID: 772300
GTIN: 4046548107128
Connection lead, USB 2.0 Type A on USB 2.0 Type Mini-B,
conductor cross section: 0.09 mm², shielded, cable length: 3 m
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 0.5 |
Fieldbus interface
| Test voltage |
Environmental data
| Ambient temperature |
-20
60 |
Mechanical data
| Connector type 1 | |
| Shape of connector type 1 | straight |
| Connector type 2 | |
| Shape of connector type 2 | angled |
| Contact surfaces material 1 | |
| Contact surfaces material 2 | |
| Cable material K1 | Cu |
| Insulation material cable K1 | |
| Cable type K1 | |
| Length cable | 3 |
| Colour cable insulation 1 | |
| Housing colour | Black |
| Material of cable insulation 1 | PVC |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | |
| Max. outside diameter cable K1 |
3.7
3.7 |
| Conductor cross section |
0.09
0.09 |
| Cable cross section AWG K1 | 28 |
| Shielding K1 | yes |
| Number of conductors | 4 |
| Halogen-free | yes |
| Net weight | 61 |
| Gross weight | 68 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060307 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000001 |
| ETIM Reference Feature | EC003249 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548107128 |
| Volume | 0.288 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sheet Cable USB2.0 A-USB2.0 Mini-B
Description:Cable USB 2.0 A-USB 2.0 Mini-B (1006260-01)
File Size:0.1 MB
Date:01.06.2022
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:Cable USB 2.0 A-USB 2.0 Mini-B
File Size:0.1 MB
Date:23.05.2022
UK Declaration of Conformity (UKCA)
Description:Cable USB 2.0 A-USB 2.0 Mini-B
File Size:0.2 MB
Date:16.02.2023