MM A MINI-IO CAB19 1.5m
| Approval |
CE
UKCA |
| Ambient temperature |
0
60 |
| Condensation permitted? | Not permitted |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Connector type 1 | 10-pin RJ45 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 10-pin RJ45 male connector |
| Shape of connector type 2 | straight |
| Connector type 3 | 8-pin Mini-IO male connector |
| Shape of connector type 3 | straight |
| Housing material connector 3 | PBT |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Contact surfaces material 3 | Au |
| Cable material K1 | Cu |
| Cable material K2 | Cu |
| Length cable | 0.2 |
| Tolerance of cable length K1 | + 0.055m |
| Tolerance of cable length K2 | +/- 0.15 m |
| Category of cable K1 | Cat5 |
| Colour cable insulation 1 | Green |
| Colour cable insulation 2 | Green |
| Housing colour | Black RAL 9005 |
| Material of cable insulation 1 | PUR |
| Material of cable insulation 2 | PUR |
| Trailing capability of cable 1 | yes |
| Trailing capability of cable 2 | Yes |
| Bend radius (when laying) K1 | 10 x Ø |
| Bend radius (when laying) K2 | 8 x Ø |
| Bend radius constant motion K2 | 10 x Ø |
| Max. outside diameter cable K1 |
7
7 |
| Conductor cross section |
0.14
0.14 |
| Diameter data line AWG K1 | 26 |
| Cross section data cable K1 | (4 x 2 x 0.14) mm² |
| Cross section UB cable K1 | 2 x 0.25 mm² |
| Shielding K1 | yes |
| Shielding K2 | Yes |
| Separating layer bt. cores K2 | No |
| Number of conductors | 10 |
| Approvals for cable K1 | UL AWM-Style 20963 |
| Approvals for cable K2 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL94 V-0 |
| Approvals for connector 2 | UL94 V-0 |
| Approvals for connector 3 | UL94 V-0 |
| Housing material | TPE-SEBS UL 94 HB |
| Height dimension | 24.8 |
| Width dimension | 31 |
| Depth dimension | 85.2 |
| Net weight | 126 |
| Gross weight | 141 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | Contains no SVHC substances |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | 0 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060313 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548080711 |
| Volume | 1.181 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:MM A MINI-IO CAB99, MM A MINI-IO CAB01B, MM A MINI-IO CAB01A, MM A MINI-IO CAB03A, MM A MINI-IO CAB03B, MM A MINI-IO CAB02A, MM A MINI-IO CAB02B, MM A MINI-IO CAB19, MM A MINI-IO CAB05, MM A MINI-IO CAB06, MM A MINI-IO CAB08, MM A MINI-IO CAB07, MM A MINI-IO CAB16, MM A MINI-IO CAB12, MM A MINI-IO CAB15, MM A MINI-IO CAB17, MM A MINI-IO CAB14, MM A MINI-IO CAB20, MM A MINI-IO CAB03B R, MM A MINI-IO CAB09B
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:MM A MINI-IO CAB99, MM A MINI-IO CAB01B, MM A MINI-IO CAB01A, MM A MINI-IO CAB03A, MM A MINI-IO CAB03B, MM A MINI-IO CAB02A, MM A MINI-IO CAB02B, MM A MINI-IO CAB19, MM A MINI-IO CAB05, MM A MINI-IO CAB06, MM A MINI-IO CAB08, MM A MINI-IO CAB07, MM A MINI-IO CAB16, MM A MINI-IO CAB12, MM A MINI-IO CAB15, MM A MINI-IO CAB17, MM A MINI-IO CAB14, MM A MINI-IO CAB20, MM A MINI-IO CAB03B R, MM A MINI-IO CAB09B
Operating Manual
Operat.Manual MM A MINI-IO CAB19
Description:MM A MINI-IO CAB19 (1003872-04)