Original Page
Actual product may vary
PNOZ m ES Powerlink
Product ID: 772119
GTIN: 4046548071726
Configurable safe small controllers PNOZmulti 2, fieldbus module,
POWERLINK.
General data
| Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Technical data
Electrical data
| Purpose of U1 | Versorgung des Moduls |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1.2 |
| Potential isolation U1 | ja |
| Purpose of UINT1 | Versorgung des Moduls |
| Source of internal voltage | über Basisgerät |
| Voltage type of UINT1 | DC |
Fieldbus interface
| Fieldbus interface | Ethernet POWERLINK V2 |
| Fieldbus device type | Controlled Node |
| Selectable transmission rates | 100 MBit/s |
| Connection fieldbus | RJ45 |
| Galv. isolation fieldbus | ja |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Potential separation
| Potential isolation 1 between | Feldbus und Modul |
| Type of potential isolation 1 | Funktionsisolierung |
Mechanical data
| Mounting position | waager. auf Hutschiene |
| DIN-rail dimensions |
35 x 7,5 EN/IEC 60715
35 x 7,5 EN 50022 35 x 15 EN/IEC 60715 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Federkraftklemme
Schraubklemme |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 22.5 |
| Depth dimension | 110.4 |
| Net weight | 90 |
| Gross weight | 100 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242208 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001423 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548071726 |
| Volume | 0.336 dm3 |
| Harmonized System Code | 85176200 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PNOZ mm0.xp connector left (10 pcs)
779260
Connector for connecting the modules on the left-hand side of the
base unit PNOZmulti, yellow/black (10 pieces).
Spring terminals PNOZ mmcxp, 10 pcs.
783543
Spring-loaded terminals, for fieldbus modules on PNOZ mm0.xp, 10 sets.
Screw terminals PNOZ mmcxp, 10 pcs.
793543
Plug-in screw terminal, fieldbus modules on PNOZ mm0.xp, 10 sets.
Obligatory accessories
Spring terminals PNOZ mmcxp, 1 pc.
783542
Spring-loaded terminals, for fieldbus modules on PNOZ mm0.xp, 1 set.
Screw terminals PNOZ mmcxp, 1 pc.
793542
Plug-in screw terminal, fieldbus modules on PNOZ mm0.xp, 1 set.