Original Page
Actual product may vary
PNOZ s4 C (10pcs.)
Product ID: 751904
GTIN: 4046548090697
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB =
24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring
of E-STOP, safety gates, PU = 10 pieces.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548090697 |
| Volume | 4.375 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 10 |