Original Page
Actual product may vary
PNOZ s4 (10pcs.)
Product ID: 750904
GTIN: 4046548090802
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light guard. PU =
10 pieces.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371392 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002498 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548090802 |
| Volume | 5.077 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 10 |