Original Page
Actual product may vary
PNOZ s Set2screw terminals 45mm
Product ID: 750012
GTIN: 4046548050769
Set of spare plug-in terminals, screw terminal, PU = each 1 piece
X3/X48-
pin and X1/X2 4-pin, for 45 mm housing.
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371392 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002498 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548050769 |
| Volume | 0.172 dm3 |
| Harmonized System Code | 85369010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |