Original Page
Actual product may vary
PSEN in-A-A-N
Product ID: 6P000001
GTIN: 4046548108729
Safe inductive proximity switch, 2 safety outputs OSSD,
cylindrical design M12, switching distance: 2 mm flush, 4-pin M12
male connector
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| Sensor principle | inductive |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Rated operating voltage | 24 V DC |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| S/C output short circuit proof | Yes |
Environmental data
| Ambient temperature |
-25
70 |
| Perm. operating height ASL | 2000 m |
| Protection type, housing |
IP69
IP68 |
Mechanical data
| Sensor can be flush-mounted | Yes |
| Connection type | M12 4-pin |
| Housing material | |
| Housing material front plate | PBT |
| Housing material upper part | |
| Height dimension | 12 |
| Width dimension | 65 |
| Net weight | 18 |
| Gross weight | 29 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274101 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002714 |
| GTIN | 4046548108729 |
| Volume | 0.104 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSS67 Cable M12sf M12sm, 3m
380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 3m
PSS67 Cable M12sf M12sm, 5m
380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 5m
PSS67 Cable M12sf M12sm, 10m
380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 10m
PSS67 Cable M12sf M12sm, 30m
380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 30m
PSS67 Cable M12af M12am, 3m
380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 3m
PSS67 Cable M12af M12am, 5m
380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 5m
PSS67 Cable M12af M12am, 10m
380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 10m
PSS67 Cable M12af M12am, 30m
380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 30m
PSS67 cable M12-5sf, M12-5sm, 20m
380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 20m
PDP67 Cable M12-5sf M12-5sm, 1m
380711
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 1m
PDP67 Cable M12-5sf M12-5sm, 1.5m
380712
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 1.5m
PDP67 Cable M12-5sf M12-5sm, 2m
380713
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 2m
PSEN op cable axial M12 4-pole 30m
630296
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN op cable axial M12 4-pole 3m
630300
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op cable axial M12 4-pole 5m
630301
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 4-pole 10m
630302
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op cable angle M12 4-pole 3m
630341
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 3m
PSEN op cable angle M12 4-pole 5m
630342
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 5m
PSEN op cable angle M12 4-pole 10m
630343
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 10m
PSEN op cable angle M12 4-pole 30m
630344
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 30m
PSEN op cable axial M12 4-pole 50m
630362
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN op cable angle M12 4-pole 50m
630363
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M12, on
open line end, A-coded, cable length: 50m
CABLE/M12/CLIP
C1000079
Manipulation protection for plug-in connector and protection againstunintended
disconnection, for single use, 4 pieces for securing 4 M12
plug-in connectors
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN in-A-A-N: PSEN in-A/B/C
File Size:0.1 MB
Date:29.01.2024
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN in-A-A-N: PSEN in-A/B/C
File Size:0.1 MB
Date:29.01.2024
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSEN in-A-A-N: PSEN in-A/B/C
File Size:0.2 MB
Date:29.01.2024
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN in-A-A-N: PSEN in-A/B/C
File Size:0.5 MB
Date:29.01.2024
Certifications
Type examination certificate (TÜV) M6A-020132-0310-R01
Description:PSEN in-A/B/C, PSEN in-D, PSEN Bracket kit
File Size:1.3 MB
Date:13.09.2024
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN in-A/B/C, PSEN in-D, PSEN Bracket kit
File Size:0.3 MB
Date:17.07.2025
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN in-A/B/C, PSEN in-D, PSEN Bracket kit
File Size:0.2 MB
Date:27.08.2025
Operating Manual
Operat. Manual PSEN in-A/B/C-A-N
Description:PSEN in-A/B/C, PSEN Bracket kit (1006697-03)
File Size:1.6 MB
Date:20.03.2025