Original Page
Actual product may vary
Adapter/SL/M12-8SMX/M12-8SFX/M12-12SF/PT
Product ID: 6N000030
GTIN: 4046548092646
Adapter for series connection PSEN sl2-G, 12-pin M12 female connector,
straight, A-coded on 8-pin M12 male connector, straight, A-coded and 8-
pin M12 female connector, straight, A coded, cable length: 0.15 m.
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 2 |
Environmental data
| Ambient temperature |
-40
80 |
| Pollution degree clear.&creep. | 3 |
Mechanical data
| Connector type 1 | 8-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 8-pin M12 female connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 12-pin M12 female connector |
| Shape of connector type 3 | straight |
| Coding of M12 connector 3 | A coded |
| Matl threaded ring conn 1 | GD-Zn, Ni |
| Matl threaded ring conn 2 | GD-Zn, Ni |
| Material threaded ring conn 3 | GD-Zn, Ni |
| Housing material connector 3 | TPU |
| Contact surfaces material 1 | Ni b / Au 0.2 gal. |
| Contact surfaces material 2 | Ni b / Au 0.2 gal. |
| Contact surfaces material 3 | Ni b / Au 0.2 gal. |
| Seal material | FKM |
| Material of pins | CuZn |
| Material of sockets | CuZn |
| Cable material K1 | Cu |
| Length cable | 0.15 |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Signal yellow RAL1003 |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. outside diameter cable K1 |
6.7
6.7 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Shielding K1 | no |
| Number of conductors | 12 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL |
| Approvals for connector 2 | UL |
| Approvals for connector 3 | UL |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | UL FT2 |
| Torque interlocking screw | 0.4 Nm |
| Net weight | 42 |
| Gross weight | 45 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548092646 |
| Volume | 0.115 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sheet Adapter SL M12 s-M12 s 8p
Description:Adapter SL M12 s-M12 s 8p (1006840-02)
File Size:0.3 MB
Date:2024/05/02