Original Page
Actual product may vary
PSEN sc cable CAT5e M12-8sm/M12-8sm, 3m
Product ID: 6D000023
GTIN: 4046548096781
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 3 m
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 2 |
| Typ. characteristic imped. K1 | 100 Ohm ± 15 Ohm |
| Specific conductor capacity K1 | 49 pF/m |
Environmental data
| Ambient temperature |
-30
80 |
| Pollution degree clear.&creep. |
2
3 |
Mechanical data
| Connector type 1 | 8-pin M12 male connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 8-pin M12 male connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Matl threaded ring conn 1 | CuZn nickel-plated |
| Matl threaded ring conn 2 | CuZn nickel-plated |
| Contact surfaces material 1 | CuZn, Ni b/Au 0.2 gal. |
| Contact surfaces material 2 | CuZn, Ni b/Au 0.2 gal. |
| Seal material | FPM |
| Material of pins | CuZn, gold-plated |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Length cable | 3 |
| Material shield surface K1 | Sn |
| Category of cable K1 | Cat5e |
| Colour cable insulation 1 | Yellow green RAL 6018 |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. outside diameter cable K1 |
7.6
7.6 |
| Conductor cross section |
0.22
0.22 |
| Cable cross section AWG K1 | 24 |
| Stranding K1 | 4x twisted pair |
| Shielding K1 | yes |
| Type of shielding K1 | Braided tinned copper |
| Number of conductors | 8 |
| Approvals for cable K1 | UL AWM-Style 20236 |
| Approvals for connector 1 | UL94 V-0 |
| Approvals for connector 2 | UL94 V-0 |
| Halogen-free | yes |
| Halogen-free to standard |
EN 50267
IEC 60754 CEI 20-37 |
| Oil resistance | resistant |
| Oil resistance to standard |
VDE 0472 part 803 A/B
HD 22.10 S1 UL 1581 |
| Flame resistance |
CSA FT-1
IEC 60332-1 CEI 20-35 EN 50265 UL VW1 |
| Torque interlocking screw | 0.6 Nm |
| Net weight | 213 |
| Gross weight | 219 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548096781 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sh. PSEN sc cable CAT5e M12-M12 8p
Description:PSEN sc cable CAT5e M12-M12 8p (1005223-02)
File Size:0.2 MB
Date:11.02.2026
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN sc cable CAT5e M12-M12 8p, PSEN sc Cable M12 17p, PSEN sc cable M12 17p sh
File Size:0.1 MB
Date:25.04.2022
EU/EC-Declaration of Conformity
Description:PSEN sc cable CAT5e M12-M12 8p, PSEN sc Cable M12 17p, PSEN sc cable M12 17p sh (1005694-01)
File Size:0.1 MB
Date:16.03.2021