PMC Expansion Card PROFINET
| Approval |
CE
UKCA |
| Settable trans.rate PROFINET | 100 MBit/s |
| PROFINET certification | PNO |
| PROFINET manufacturer ID | 092Fh |
| Connector type PROFINET i/f | RJ45 |
| PROFINET type | Slave |
| Ambient temperature | 0 - 40 °C |
| Condensation permitted? | Not permitted |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
| Potential isolation 1 between | PROFINET and system voltage |
| Type of potential isolation 1 | Functional insulation |
| Housing material front plate | Steel 1.4016 |
| Housing material upper part | Polyester film |
| Height dimension | 140.8 mm |
| Width dimension | 18.4 mm |
| Depth dimension | 101.8 mm |
| Net weight | 86 g |
| Gross weight | 213 g |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1% |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242007 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | eg000024 |
| ETIM Reference Feature | ec001423 |
| UNSPSC 25 | 39121007 |
| GTIN | 4046548076912 |
| Volume | 1.784 dm3 |
| Harmonized System Code | 85049090 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Device description files
Device description files PROFINET (XML) PMCprotego, PMCprotego Controller, PMCtendo DD
Description:PMC PROFINET, PMCprotego D.03, PMCprotego D.12, PMCprotego D.48, PMCprotego D.01, PMCprotego D.06, PMCtendo DD5
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprotego S3, PMC PROFINET, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMC PosI/O-AO, PMC PosI/O, PMC PROFIBUS, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72
UK Declaration of Conformity (UKCA)
Description:PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprotego S3, PMC PROFINET, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMC PosI/O-AO, PMC PosI/O, PMC PROFIBUS, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72
Operating Manual
Oper.Man. PROFINET f. PMCtendo/PMCproteg
Description:PMC PROFINET, PMCprotego D.03, PMCprotego D.12, PMCprotego D.48, PMCprotego D.01, PMCprotego D.06, PMCtendo DD5 (1003784-04)