Original Page
Actual product may vary
PMCprimo DriveP.CAN-CAN-Adapter 48-72
Product ID: 680042
GTIN: 4046548069723
Fieldbus junction box for PMCprimo DriveP (size 48 A and 72 A)
Interfaces: CAN1, RS 232 and CAN2 with termination switch and RJ45
cable to connect the fieldbus junction box to the PMCprimo C.
Environment
| REACh compliance | contains min. 1 SVHC-substance |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242009 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548069723 |
| Volume | 24 dm3 |
| Harmonized System Code | 85176200 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:P.CAN-CAN-Ad.48-72: PMCprimo DriveP.CAN-CAN 48-72
File Size:0.6 MB
Date:06.12.2011
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:P.CAN-CAN-Ad.48-72: PMCprimo DriveP.CAN-CAN 48-72
File Size:0.2 MB
Date:06.12.2011
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:P.CAN-CAN-Ad.48-72: PMCprimo DriveP.CAN-CAN 48-72
File Size:4.2 MB
Date:06.12.2011
CAD 3D model (STEP - Product Model Data)
Description:P.CAN-CAN-Ad.48-72: PMCprimo DriveP.CAN-CAN 48-72
File Size:1.4 MB
Date:06.12.2011
Electrical CAD Data
Operating Manual
Oper.Man. PMCprimo DriveP.CAN-CAN-Adapt.
Description:PMCprimo DriveP.CAN-CAN 01-24, PMCprimo DriveP.CAN-PROF 01-24, PMCprimo DriveP.CAN-CAN 48-72, PMCprimo DriveP.CAN-PROF 48-72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72 (22193-03)
File Size:0.4 MB
Date:27.04.2012