Original Page
Actual product may vary
PMCprimo DriveP.CAN-CAN-Adapter 01-24
Product ID: 680040
GTIN: 4046548068115
Fieldbus junction box for PMCprimo DriveP (size 1.5 A to 24 A)
Interfaces: CAN1, RS232 and CAN2 with termination switch and RJ45
cable to connect the fieldbus junction box to the PMCprimo C.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242009 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548068115 |
| Volume | 0.420 dm3 |
| Harmonized System Code | 85176200 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:P.CAN-CAN-Ad.01-24: PMCprimo DriveP.CAN-CAN 01-24
File Size:0.6 MB
Date:2011-12-05
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:P.CAN-CAN-Ad.01-24: PMCprimo DriveP.CAN-CAN 01-24
File Size:0.2 MB
Date:2011-12-05
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:P.CAN-CAN-Ad.01-24: PMCprimo DriveP.CAN-CAN 01-24
File Size:4.2 MB
Date:2011-12-05
CAD 3D model (STEP - Product Model Data)
Description:P.CAN-CAN-Ad.01-24: PMCprimo DriveP.CAN-CAN 01-24
File Size:1.4 MB
Date:2011-12-05
Electrical CAD Data
Operating Manual
Oper.Man. PMCprimo DriveP.CAN-CAN-Adapt.
Description:PMCprimo DriveP.CAN-CAN 01-24, PMCprimo DriveP.CAN-PROF 01-24, PMCprimo DriveP.CAN-CAN 48-72, PMCprimo DriveP.CAN-PROF 48-72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72 (22193-03)
File Size:0.4 MB
Date:2012-04-27