PMCprotego S3.SN 8DI 6DO EI BR
| Approval |
CE
UKCA TÜV |
| Application range | Failsafe |
| No. of inputs absolute encoder | 1 |
| Supply voltage for ABS | 24 V DC |
| Signal clock output ABS | Differential signal (RS 422) |
| Signal data input ABS | Differential signal (RS 422) |
| Number of incremental encoder | 1 |
| Supply voltage for incr. | 24.0 V |
| Phase pos. diff.sign. inc.enc. | 90° ±30° |
| Number of digital inputs | 8 |
| Signal level at input at 0 | -3 - +5 VDC |
| Tolerance ext. volt. DC S/C | -15 %/+20 % |
| S/C output short circuit proof | Yes |
| Number 2-pin SC outputs | 2 |
| Climatic suitability to ... | EN 60068-2-1 |
| Ambient temperature standard | EN 60721-3-3 |
| Ambient temperature class | 1K4 |
| Ambient temperature class | 3K3 |
| Ambient temperature | 0 - 40 °C |
| Storage temperature standard | EN 60721-3-1 |
| Storage temperature change | 20 K/h |
| Climatic suitability standard | EN 60721-3-3 |
| Humidity rating | 85 % r. h. |
| Humidity class | 3K3 |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61800-3 |
| Vibration to standard ... | EN 60721-3-2 |
| Clearance & creepage dist. to | EN 61800-5-1 |
| Overvoltage category | II |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
| Mounting position | upright |
| Height dimension | 141.9 mm |
| Width dimension | 86.7 mm |
| Depth dimension | 18.4 mm |
| Net weight | 124 g |
| Gross weight | 154 g |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
6a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023101 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001857 |
| UNSPSC 25 | 39121007 |
| GTIN | 4046548077728 |
| Volume | 0 dm3 |
| Harmonized System Code | 85235200 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Additional Manual
Licen.info. PMCprot. S3.SN 8DI 6DO EI BR
Description:PMCprotego S3 (1005866-01)
Certifications
Type examination certificate (TÜV) M6A-020132-0199-R02
Description:PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprotego S3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72
Electrical CAD Data
Error list
Error list PMCprotego S3
Description:PMCprotego S3, PMCprotego D.03, PMCprotego D.06 (1005447-01)
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprotego S3, PMC PROFINET, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMC PosI/O-AO, PMC PosI/O, PMC PROFIBUS, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PMCprotego S1, PMCprotego S2, PMCprotego S1-2, PMCprotego S2-2, PMCprotego S3, PMC PROFINET, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMC PosI/O-AO, PMC PosI/O, PMC PROFIBUS, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.01-24, PMCprimo DriveP.48-72
Operating Manual
Operat.Manual PMCprotego D.01 ... D.24
Description:PMCprotego S3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMC PosI/O-AO, PMC PosI/O, PMC PROFIBUS, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprimo DriveP.01-24, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base (21934-12)
Operat.Manual PMCprotego D.48, D.72
Description:PMCprotego S3, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.48, PMCprotego D.72, PMCprimo DriveP.48-72 (1001735-08)
Op.Man. PMCprotego S3.SN 8DI 6DO EI BR
Description:PMCprotego S3, PMCprotego D.03, PMCprotego D.06 (1004379-02)
System Description
PMC System Description Motion Control
Description:PMCprotego S3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base, PMCtendo SZ, PMC SI6, PMC SC6, PMC EZ (1005778-02)