PSEN op4H-SL-24-045/1
| Approval |
CE
cULus Listed TÜV |
| ESPE type | 4 |
| Sensor principle | optical |
| Height of protected field | 450 |
| Resolution protection type | Hand |
| Operating range (m) |
0.2
6 |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Used wavelength range | 850 nm |
| Number of OSSD outputs | 2 |
| Ambient temperature |
0
55 |
| Humidity rating | 15 ... 95% |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP65 |
| Reaction time |
9
9 |
| Length cable | 0.2 |
| Material of cable insulation 1 | PVC |
| Bend radius (when laying) K1 | 1 x Ø |
| Bend radius, laid cascad.cable | 1 x Ø |
| Max. cable length | 20 |
| Housing material upper part | Aluminium |
| Material end caps | Zamak |
| Material front screen | PMMA |
| Height dimension | 450 |
| Width dimension | 15.4 |
| Depth dimension | 32.6 |
| Net weight | 650 |
| Gross weight | 1350 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272704 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002549 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548086829 |
| Volume | 10.672 dm3 |
| Harmonized System Code | 90314990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN op SL 450: PSEN op2H-SL/1, PSEN op4H-SL/1, PSEN op4F-SL/1
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN op SL 450: PSEN op2H-SL/1, PSEN op4H-SL/1, PSEN op4F-SL/1
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSEN op SL 450: PSEN op2H-SL/1, PSEN op4H-SL/1, PSEN op4F-SL/1
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN op SL 450: PSEN op2H-SL/1, PSEN op4H-SL/1, PSEN op4F-SL/1
Certifications
Certificate (UL) NIPF.E244656
Description:PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op4F-s, PSEN op4H-s, PSEN op4F-b, PSEN op4H-b, PSEN op4F-m, PSEN op4H-m, PSEN op4F-bm, PSEN op4H-bm, PSEN op4F-sl, PSEN op4H-sl, PSEN op4B-T, PSEN op4B-L, PSEN op4B-S, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op4B/1, PSEN op2B/1, PSEN op4B-L/1, PSEN op4B-T/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN op2H-SL/1, PSEN op4H-SL/1, PSEN op4F-SL/1
Type examination certificate (TÜV) M6A-020132 0238-R02
Description:PSEN op4H-SL/1, PSEN op4F-SL/1
Certificate (UL) NIPF7.E244656
Description:PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op4F-s, PSEN op4H-s, PSEN op4F-b, PSEN op4H-b, PSEN op4F-m, PSEN op4H-m, PSEN op4F-bm, PSEN op4H-bm, PSEN op4F-sl, PSEN op4H-sl, PSEN op4B-T, PSEN op4B-L, PSEN op4B-S, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op4B/1, PSEN op2B/1, PSEN op4B-L/1, PSEN op4B-T/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN op2H-SL/1, PSEN op4H-SL/1, PSEN op4F-SL/1
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN op4H-SL/1
Operating Manual
Operat.Manual PSEN op4H-SL
Description:PSEN op4H-SL/1 (1004305-03)