Original Page

PSEN op cascading 0,05m

Product ID: 631058
GTIN: 4046548077032
Accessories PSENopt Advanced, cascading cable light guard Advance PSEN opXX-A, cable length: 0.05m
Approval CE  
UKCA  
cULus Listed  
 
Net weight 32  
Gross weight 35  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272791  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC003015  
UNSPSC 25 39121528  
GTIN 4046548077032  
Volume 0  dm3
Harmonized System Code 85444290  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

English


CAD 2D drawing (DXF Autodesk Drawing Interchange Format)

PSEN op pigtail: PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading

0.2 MB
11.04.2013

CAD 2D drawing (Portable Document Format (Adobe Acrobat))

PSEN op pigtail: PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading

0.1 MB
11.04.2013

CAD 3D model (IGES - Initial Graphics Exchange Spec.)

PSEN op pigtail: PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading

0.6 MB
11.04.2013

CAD 3D model (STEP - Product Model Data)

PSEN op pigtail: PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading

0.3 MB
11.04.2013

EU/EC-Declaration of Conformity (Konformitätserklärung)

PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSENopt_Zubehoer, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL cascading, PSEN op SL adapter, PSEN opII-PSEN op/1 adapt. set, PSEN opII YJunction12-M12/M12

0.2 MB
27.08.2025

UK Declaration of Conformity (UKCA)

PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSENopt_Zubehoer, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL cascading, PSEN op SL adapter, PSEN opII-PSEN op/1 adapt. set, PSEN opII YJunction12-M12/M12

0.1 MB
25.04.2022