Original Page
Actual product may vary
PSEN op Protective Column-090/1
Product ID: 630951
GTIN: 4046548068894
Aluminium profile with a length of 90 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
General data
| Approval | - |
Technical data
Mechanical data
| Housing material | Aluminium |
| Height dimension | 900 |
| Net weight | 7410 |
| Gross weight | 7800 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27273791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548068894 |
| Volume | 0 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN op Protective Base/1
630955
PSEN op Protective Base/1 consists of a base plate made of stainlesssteel
and 3 springs and corresponding attachment. Combined with "PSEN op
Protective Column" and the matching mounting brackets "PSEN opProtective
Bracket" a protection of light guards of deviating mirrors from
strong mechanical effects is achieved.
PSEN op Protective Bracket-4/1
630956
Mounting kit with 4 mounting profiles for fixing a
safety light guard of the series "PSEN op.../1" for light guard lengths
of 15 cm up to including 120 cm into the matching aluminium profile
PSEN op Protective Column/1.
PSEN op Protective Bracket Mirror/1
630960
Mounting kit with 4 mounting profiles for fixing a deviating mirror
of the series "PSEN op Mirror .../1" into the matching aluminium profile"PSEN
op Protective Column/1".
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN op Column-090: PSEN op Protective Column/1
File Size:0.1 MB
Date:07.09.2012
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN op Column-090: PSEN op Protective Column/1
File Size:0.2 MB
Date:07.09.2012
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN op Column-090: PSEN op Protective Column/1
File Size:1.1 MB
Date:07.09.2012
CAD 3D model (STEP - Product Model Data)
Description:PSEN op Column-090: PSEN op Protective Column/1
File Size:0.6 MB
Date:07.09.2012
Operating Manual
Operat.Man. PSEN op Protective Column/1
Description:PSEN op Protective Column/1 (1002908-02)
File Size:0.6 MB
Date:11.07.2013